×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109766859, Entry date: 04/23/2019
(0)
Rate

Delivery Release: powerconfig V3.12

  • Entry
  • Associated product(s)
An updated version of the commissioning and service software powerconfig V3.11 is now available for download. powerconfig is available free of charge via the Siemens Service & Support Portal. powerconfig V3.12 contains addons and all functions of powerconfig V3.11




powerconfig supports all communication-cabable electronic components of the SENTRON product family.


Now powerconfig V3.12 supports the following devices and features:


  • 3WL with COM35 for PROFINET IO and Modbus TCP over Ethernet
  • ATC6500, a transfer control device for power distribution networks
  • 7KN POWERCENTER 3000 as MindSphere-, Web- and Modbus TCP interface for power-distribution equipment
  • User interface in French language.
  • Further more all newest firmware versions of SENTRON PAC devices and 3VA molded case circuit breakers are being supported.


Installation requirements for powerconfig V3.12:

  • powerconfig V3.12 can be installed on different Windows versions, Windows 7 [32 bit & 64 bit], Windows 8.1 [32 bit & 64 bit], Windows 10 [64 bit].
  • powerconfig V3.12 requires .net framework V4.7 on the Windows system.
  • The .net framework V4.7 is different for the specific windows versions. Due to this fact, .net framework may not be part of the content of the powerconfig V3.12 download.
  • .net framework V4.7 from Microsoft has to be installed on the Windows system before powerconfig V3.12 can be installed. These circumstances may cause some Windows updates.
  • If powerconfig V3.12 is installed as replacement of powerconfig V3.11 then .NET V4.7 framework would be installed already, presumably.


Target market

Identical to powerconfig V3.11 (/cs/document/109761108?caller=view&lc=en-WW)

Link

https://support.industry.siemens.com/cs/ww/en/view/63452759

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit