×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109767048, Entry date: 07/30/2019
(1)
Rate

Library for ET 200SP CM 1xDALI

  • Entry
  • Associated product(s)
The DALI master module ET 200SP CM 1xDALI (6ES7 137-6CA00-0BU0) offers the option to operate a DALI light control bus directly from a SIMATIC CPU 15xx. A library of function blocks is available for this here. It is suitable for any CPU 15xx as of Step 7 (TIA Portal) as of V15.1.


Description

The function blocks (FBs) transfer the user commands to the CM 1xDALI which transfers all the corresponding commands to the DALI bus and reads the answers of the bus nodes. Individual FBs are available for the typical tasks. A generic FB allows for the transfer of any DALI commands. Event messages sent from DALI-nodes are received from the module and are made available to the user program by the FB.
You can find a detailed description of the operating principle in the CM 1xDALI manual. 109769428 


Requirements

The library runs on all S7-1500 family CPUs (CPU 15xx). As of V15.1, Step 7 (TIA Portal) is required for configuration.


Installation

  1. Download the Zip file and upack it in a directory of your choice.
  2. Select in TIA Portal the "Global libraries > Retrieve library" command in the "Options" menu and retrieve the unpacked file.
  3. Open the library in TIA Portal and copy the desired blocks into your project.
  4. You can find notes on opening libraries in STEP 7 (TIA Portal) here: 37364723


Library V1.0.0:
 Registrierung notwendig  CM1xDALI_libraryV100.ZIP (1,7 MB)

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.