×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109767074, Entry date: 05/15/2019
(0)
Rate

Delivery release SIMATIC IFP Basic

  • Entry
  • Associated product(s)
The new SIMATIC IFP Basic product line with display sizes from 12" to 22" is now available for delivery.
The SIMATIC IFP Basic product line complements the range of low-cost industrial touch monitors in the SIMATIC IFP product family. SIMATIC IFP Basic devices feature touch operation and are available in 4 display sizes 12", 15", 19" and 22".
The new devices are the successor for the SIMATIC HMI SCD1900
(6AV7862-2TA00-1AA0 and 6AV7466-2TA17-1AA0) which is currently being phased out.

The main highlights of the SIMATIC IFP Basic products include:
  • Attractively priced industrial touch monitors
  • Durable wide-screen displays with 12", 15", 19" or 22" diagonals
  • Easy connection to PC systems thanks to DisplayPort and VGA inputs
  • VESA or cut-out mounting
  • Rugged metal frame and enclosure
  • 2 x USB for connecting mouse, keyboard or USB stick
  • Suitable for continuous use in industrial environments up to 45 °C

SIMATIC IFP Basic product series

 



SIMATIC IFP2200 Basic rear


SIMATIC IFP Basic product features in detail

Product

SIMATIC IFP1200 Basic

SIMATIC IFP1500 Basic

SIMATIC IFP1900 Basic

SIMATIC IFP2200 Basic


6AV7862-2BC00-0AA0

6AV7862-2BD00-0AA0

6AV7862-2BE00-0AA0

6AV7862-2BF00-0AA0

Display diagonal

12"

15"

19"

22"

Resolution

1280 x 800

1366 x 768

1366 x 768

1920 x 1080

Operating mode

Analog-resistive touch (single touch)

Ports - Graphics

- 1 x DisplayPort
- 1 x VGA

Ports – USB

- 2 x USB (Type A) downstream
- 1 x USB (Type B) for touch operation

Power supply

24V DC

Degree of protection
- Front
- Rear


- IP65
- IP40


- IP65
- IP20

Mounting options

- Flush mounting
- VESA

Landscape or portrait in each case

Certifications

Global certificates
(CE, UL61010, FCC, etc.)

 
Comparison of SIMATIC IFP Basic to SIMATIC IFP and SIMATIC SCD1900

 

SIMATIC IFP Basic

SIMATIC IFP

SIMATIC HMI SCD1900

Display diagonals

12" – 15" – 19" – 22"

15" – 19" – 22"

19"

Resolution




12": 1280 x 800
15": 1366 x 768
19": 1366 x 768
22": 1920 x 1080

Selectable:
- Full HD
- alternative:
15": 1280 x 800 – Resistive touch
15": 1366 x 768 – Capacitive touch
19": 1366 x 768
22": 1920 x 1080






19": 1440 x 900

Touch technology



- Analog-resistive - Single touch

Selectable:
- No touch – Display only
- Analog-resistive – Single touch
- Projected-capacitive - Multitouch



- Analog-resistive - Single touch

Ports – Graphics

- 1 x DisplayPort
- 1 x VGA

- 1 x DisplayPort
- 1 x DVI-D

- DVI
- VGA

Ports – USB

- 2 x USB Type A (downstream)
- 1 x USB Type B (touch)

 

- Up to 2 x USB Type A (downstream)
- 1 x USB (touch)

 



- 1 x USB (Touch)

Possible distances to PC systems

- Standard (up to 5 m)

-       Standard (up to 5 m)

-       Extended mode (up to 30 m)

-       Unlimited (Ethernet)

- Standard (up to 5 m)

Power supply


- 24 V DC

Selectable:
- 24 V DC
- 230 V AC


- 24 V DC

Certificates / Approvals

- Global approvals

- Global approvals
- Marine (optional)
- Ex

- Global approvals

Ambient conditions
(standard mounting position)

12", 15", 19":

0 – 45 °C

22":

0 – 40 °C

 

15":
0 – 50 °C
19", 22":
0 – 45 °C

 

19":
5 – 40 °C

 

Compatibility

The new SIMATIC IFP Basic are based on the front concept introduced with the SIMATIC IPC377E. The 12", 15" and 19" display sizes therefore offer the same resolutions and installation dimensions as the equivalent size IPC377E Panel PCs.

In contrast to existing SIMATIC IFPs (and Panel PCs from the IPC277, IPC477 and IPC677 series), there are some differences with regard to resolution and installation dimensions:  

 

SIMATIC IFP Basic

SIMATIC IFP

Single touch / Display

Multitouch (Full HD version)

 

Resolution

Installation cutout
[mm]

Resolution

Installation cutout
[mm]

 

 

Resolution

 

Installation cutout
[mm]

12"

1280 x 800

302 x 208

-

-

-

-

15"

1366 x 766

388 x 240

1280 x 800

394 x 289

1920 x 1080

380 x 239

19"

1366 x 766

455 x 279

1366 x 766

463 x 317

446 x 276

22"

1920 x 1080

521 x 316

1920 x 1080

540 x 360

513 x 315


Compared with the SIMATIC HMI SCD1900, the installation cutout and resolution are also different due to the aspect ratio of the display.







Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.