×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109767357, Entry date: 08/07/2019
(0)
Rate

Product information regarding express deliveries of SIMOTICS S-1FK2:

  • Entry
  • Associated product(s)
Notes regarding the express delivery service for SIMOTICS S-1FK2 servomotors. As from Aug. 1, 2019, SIMOTICS S-1FK2 servomotors with shaft heights 20, 30 and 40 will be available as express delivery within 2 working days (ex works*). (* depending on the material availability).

Restriction of the variance for SH20/30:
Regarding the shaft heights 20 and 30, restrictions respectively boundary conditions apply to the available motor options. However, these have been designed (see below) such that an effective and uncomplicated replacement solution is provided within a short time for the entire portfolio.

Type

Article number

Shaft height

Boundary condition

High Dynamic

1FK2102-…  

20

1),       3)

1FK2103-…

30

1), 2), 3)

1FK2104-…

40

 

1FK2105-…

52

 

1FK2106-…

63

 

Compact

1FK2203-…

30

1), 2), 3)     

1FK2204-…

40

 

1FK2205-…

48

 

1FK2206-…

63

 

1FK2208-…

80

 

1FK2210-…

100

 

High Inertia

1FK2306 -…

63

1)**

1FK2308-…

80

1)**


  1. Available encoders:

    In express delivery service, SIMOTICS S-1FK2 servomotors are only available with multiturn encoder.
    These serve as universal spare parts. Without further parameterization, they can also be used as spare parts for motors with singleturn encoder (a mechanical motor replacement suffices).

    Please order replacement motors always with multiturn encoder 1FK2□□□‑□□□□□‑□M□□.

    ** This does not apply to High Inertia motors which are ordered in the Region of China

     

  2. Shaft without feather key:

    When ordering a SIMOTICS S-1FK2 motor SH30 with smooth shaft Ø14x30mm (1FK2□03‑□□□□□‑0□□□), a customized motor (motor with keyway and glued-in half feather key) is delivered.
    This motor may differ slightly from the series new part (flat shaft end), which, however, does not influence the shaft fit or the balance quality of the motor.

    In this case, the modification is documented by an additional label supplementing the nameplate.

     

  3. Degree of protection:
    When ordering a SIMOTICS S-1FK2 motor with degree of protection IP65, this is generated through an upgrade. Spare parts have the same properties as series new parts.
    In this case, the modification is documented by an additional label supplementing the nameplate.

The order must contain a note stating the plant downtime and the series number of the failed motor.
1FK2 replacement motors being ordered with the express delivery option are subject to an express delivery surcharge.

Do you require further support?

On our internal Service Homepage you can find further information regarding express delivery:

https://wse02.siemens.com/content/P0002282/content/Ersatzmotoren_Schnelllieferungen.aspx

You can always contact our corresponding contact person regarding the express delivery of SIMOTICS S-1FK2:

express-delivery.nes.mc.aud@siemens.com 

Thank you

Your Siemens Service Team


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.