×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109767359, Entry date: 05/08/2019
(0)
Rate

 Firmware Update Version 3.2.6 and FPGA Update Version 17032101 for SCALANCE X-200RNA

  • Entry
  • Associated product(s)
Firmware Update Version 3.2.6 and FPGA Update Version 17032101 for SCALANCE X-200RNA

Firmware update version 3.2.6 and FPGA update version 17032101 for SCALANCE X-200RNA (PRP and HSR variants) are available for download free of charge.

 

Changes: 

Function extension

  • Option to disable the forwarding of LLDP frames has been added

  • Option to enable and disable generation and forwarding of supervision frames for each port has been added

  • Option to configure the duplicate filter has been added

Problem fix:

  • Problem with the interaction with Hopf time servers was fixed by FPGA update V17032101.

 

Security information: 

This update contains security-relevant changes which enhance robustness against possible attacks. We therefore recommend that you update the firmware.

 

  • Correction of SSA-181018: Heap Overflow Vulnerability in SCALANCE X switches, RUGGEDCOM WiMAX, RFID 181-EIP, and SIMATIC RF182C

The firmware and FPGA update is released for upgrading the following product variants: 

Type

MLFB

Current firmware update file

Current FPGA update file

X204RNA:

 

X200RNA_FW_V3.2.6.008.bin

17032101_X200RNA_FPGA.bin

SCALANCE X204RNA HSR

6GK5204-0BA00-2MB2

 

 

SCALANCE X204RNA EEC HSR

6GK5204-0BS00-2NA3

 

 

SCALANCE X204RNA

6GK5204-0BA00-2KB2

 

 

SCALANCE X204RNA EEC

6GK5204-0BS00-3LA3

 

 

SCALANCE X204RNA EEC

6GK5204-0BS00-3PA3

 

 

 

NOTICE:

Due to a changed commissioning protocol, IP address assignment with PST < V4.2 is no longer possible. You can find the current version of PST here:  19440762 


Download

Third-party software – license conditions and copyright information

You can find the copyright information for the third-party software contained in this product, particularly open source software, as well as applicable license conditions of such third-party software in the ReadMe_OSS file.

Special note for resellers

The information and the license conditions in the Readme_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.
  Registrierung notwendig  3.2.6.004_OSS.htm (787.8 KB)

 

You can download the files here.

 Registrierung notwendig  X200RNA_FW_V3.2.6.008.ZIP (4.1 MB)

 Registrierung notwendig  17032101_X200RNA_FPGA.ZIP (4.7 MB)


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.