×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109767399, Entry date: 09/30/2019
(2)
Rate

Sales- and Delivery Release SINAMICS S210 and SIMOTICS S-1FK2 400V devices

  • Entry
  • Associated product(s)
The new Drive System SINAMICS S210 with the SIMOTICS S-1FK2 motors in a 3AC 400V (3AC 200-480V) version is released for sales and delivery with immediate effect. In addition to the S210 FSA (0.4 kW - 1 kW) and the 1FK2 motors in SH 40 the S210 FSB (1,5 kW and 2 kW) with the 1FK2 motors in SH 48 and 52 are available now.

Higher power output, easier engineering


Additional power variants are now available for the Sinamics S210 high-performance single-axis servo drive system for midrange applications in the 400V range (with wide-range power supply connection of 3AC 200 V to 480 V for worldwide use).

The existing output power range of 400 W to 1000 W is expanded now with device variants from 1.5 kW and 2 kW including the associated Simotics S-1FK2 servomotors with shaft heights 48 and 52 mm.

The two device variants can optionally be coupled via the DC link and provided with a common infeed rail system for the power supply. The converter’s DC link coupling enables power compensation during dynamic acceleration and deceleration processes. This reduces the waste heat generated during braking via the integrated braking resistor and reduces the travel cycle of the individual axes.





Sinamics S210 can use Simatic S7-1500 Standard and Advanced Controllers as well as Simatic ET 200SP CPUs or Open Controllers for higher-level control, all connected via isochronous Profinet IRT. This connection is also possible with SIMOTION.

As with the 230V range the 400V converters also have integrated safety features: in addition to the standard functions, users can obtain an optional license to activate extended safety functions such as SLS, SSM, and SDI. These extended safety functions are also supported by the Simotics S-1FK2 motors and their encoders with a 22-bit resolution.


Simotics S-1FK2 servo motors, whether compact or highly dynamic depending on the user’s requirements, achieve maximum dynamic response and precision in conjunction with the rapid sampling and smart control algorithms of Sinamics S210 and a high-quality feedback system. All this is combined with low rotor inertia and high overload capacity. They are therefore primarily suitable for use in packaging machines, handling, wood and ceramic processing, and digital printing.

The configuration and commissioning of the Sinamics S210 drive system have also been expanded: the TIA Selection Tool provides user-friendly support for the technical design of the components required for a drive task. Apart from simple direct commissioning via the converter’s web server, Sinamics Startdrive also enables engineering via TIA Portal (Version V15.1 Update 2). The tool for configuration, commissioning, and diagnostics has been optimized for consistent use of the benefits of TIA Portal – a common working environment for PLC, HMI, and drives.

Selection Sheet released types and voltage level SINAMICS S210 drive system:

  Selection_1FK2_S210_EN.pdf (459,5 KB)


The latest Operating Instructions (09/2019) and documentation can be downloaded here:

Operating Instructions SINAMICS S210 und SIMOTICS S-1FK2

Documentation SINAMICS S210


3D STEP Files for 1FK2:

 Registrierung notwendig  3D_STEP_1FK2.zip (29,9 MB)

Dimension drawings and CAD models (2D/3D) will also be available in the DT configurator from presumably mid-November 2019: DT-Configurator 


Characteristics and curves 1FK2:

  Technical_Data_1FK2_S210_EN.pdf (922,9 KB) 

Project sizing can be carried out with the TIA Selection Tool (Download Offline Version): TIA Selection Tool

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.