×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109767583, Entry date: 05/16/2019
(0)
Rate

Sales and delivery release SIMATIC Industrial Flat Panel Cable Sets 15m with Display Port

  • Entry
  • Associated product(s)
Effective immediately, a connecting cable set is available for use with the display port interface of flat panel monitors. The length is 15 m. The components are shipped ex stock.

This new additional cable set now makes it possible to connect industrial flat panel monitors to IPCs which are only equipped with one display port interface without an adapter (e.g. IPC427E)

When using  the display port interface, the maximum distance between PC and monitor is limited to 15 m for the standard display port V1.2.


 Article No.

Designation 
6AV7860-1EX21-5BA1SIMATIC IFP Cable Set 15m (DisplayPort)
Cable set 15 m, for connecting a flat panel extended monitor via display port to any PC

comprising the following 3 components:
6AV7860-0DH01-5AA0

SIMATIC Flat Panel DP Cable, 15m

6AV7860-0EH01-5AA0

SIMATIC Flat Panel 15m CAT cable (CAT6 / USB link)

6AV7860-1EX02-0AA1

USB host module (USB link send module)

Please note that purchasing the complete cable set  6AV7860-1EX21-5BA1 has a considerable price advantage compared with purchasing individual components.

Detailed technical specifications, as well as dimension drawings, will be available shortly for calling up from the Service and Support pages.

  

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.