×
Siemens Industry Online Support
Siemens AG
Tipo de post: Download ID do post: 109767686, Data do post: 01/31/2020
(14)
Avaliar

DIGSI 5 V8.00 (Trial, Update, Full version)

  • Post
  • Está relacionado com produto(s)
Full version of DIGSI 5 V8.00 which can be used to perform an update from earlier versions or a new installation on a clean system. Contains the latest versions of IEC 61850 System Configurator und SIGRA. Includes a trial version of DIGSI 5 Premium, usable for 30 days without functional restrictions.

DIGSI 5 is the versatile engineering tool for parameterization, commissioning and operation of all SIPROTEC 5 protection devices.

This version of DIGSI 5 is fully compatible with older versions of SIPROTEC 5 device drivers. Please refer to the enclosed product information for detailed installation instructions, system requirements and further information on new features and enhancements included in this software update.

DIGSI 5 V8.00

  • Current Software
 Registrierung notwendig  DIGSI 5 V08.00 (1,0 GB)
  • Product Information
 Registrierung notwendig  Product_Information_DIGSI_5_V08.00.pdf (1,4 MB) 
  • Readme
 Registrierung notwendig  DIGSI 5 V6.xx and higher - Update Guideline (1,6 MB) 
  • Manuals
DIGSI 5 Manuals 
  • Readme OSS
 Registrierung notwendig  Readme_OSS_DIGSI5_V08.00.html (2,4 MB) 
SHA2 Checksum for verifying integrity of firmware files (Navigate to Downloads > File integrity Verification - Download (SHA2))


Hotfixes


Previous Versions

  • Current Software
 Registrierung notwendig  DIGSI 5 V7.91 (976,6 MB)
  • Product Information
 Registrierung notwendig  Product_Information_DIGSI_5_V08.00.pdf (1,4 MB) 
  • Readme
 Registrierung notwendig  DIGSI 5 V6.xx and higher - Update Guideline (1,6 MB) 
  • Manuals
DIGSI 5 Manuals 
  • Readme OSS
 Registrierung notwendig  Readme_OSS_DIGSI5_V07.90.html (1,4 MB) 
SHA2 Checksum for verifying integrity of firmware files (Navigate to Downloads > File integrity Verification - Download (SHA2)) 

Hotfixes

Further downloads

Terms of Use

Reservation regarding future software downloads

The Software offered for download is currently provided free of charge. For the future, Siemens reserves the right to provide the Software against payment of a royalty fee.

General License Conditions

General License Conditions Software

Third Party Software - Terms of License and Copyright

Open Source Software:
Among other things, this product contains Open Source Software that was developed by third parties. The Open Source Software included with this product and the relevant Open Source Software license agreement can be found in Readme_OSS. The Open Source Software program is protected by copyright. You are permitted to use the Open Source Software according to the Open Source Software license agreement.
You can download the Readme_OSS file here:
 Registrierung notwendig  Readme_OSS_DIGSI5_V08.00.html (2,4 MB)

Special Information for Resellers

The information and the license terms in the Readme_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party

Disclaimer regarding use of previous software versions

Siemens-Produkte und -Lösungen werden ständig weiterentwickelt, um in vielen Technologiebereichen führend zu bleiben und den Stand der Technik darzustellen. Siemens empfiehlt dringend, Produkt-Updates einzuspielen, sobald diese verfügbar sind, und immer die aktuellsten Produktversionen zu verwenden.

Die Verwendung von Produktversionen, die nicht mehr unterstützt werden, und verfügbare Updates nicht zu installieren, können das Gefährdungspotential des Kundensystems erhöhen und zu Systeminstabilitäten führen. Durch Herunterladen dieser nicht unterstützten Produktversion bestätigt der Kunde, dass er die veraltete Produktversion auf eigenes Risiko und eigene Verantwortung verwendet, in voller Kenntnis der potentiellen Risiken und Konsequenzen, und bestätigt seine bewusste Entscheidung, auf die nur mit der aktuellen in [1] aufgelisteten Version zur Verfügung stehenden Verbesserungen zu verzichten. Der Kunde hat gelesen, dass er das Upgrade seiner installierten Basis auf die aktuellen unterstützten Produktversionen aktiv planen sollte.

Hiermit stimmt der Kunde ausdrücklich zu und akzeptiert, dass Siemens keine Gewährleistung oder Verantwortung, explizit oder impliziert, gleich aus welchem Rechtsgrund, für Schäden oder Verluste übernimmt, die direkt oder indirekt auf die Verwendung veralteter/ nicht unterstützter Produktversionen zurückzuführen sind.
Der Kunde verpflichtet sich, Siemens von allen Ansprüchen freizustellen und gegen jede bestehende oder in dieser Verbindung entstehende Klage von Fremdherstellern schadlos zu halten.

[1] Further information about Siemens ProductCERT and Siemens CERT

Avisos de Security
Para proteger a infra-estrutura técnica, sistemas, máquinas e redes contra ciberameaças é preciso implementar uma concepção holística de IT Security (e mantê-la continuamente) que corresponda ao padrão atual da tecnologia. Os produtos e soluções da Siemens formam somente um componente de uma tal concepção. Mais informações sobre Cyber Security você encontra em
https://www.siemens.com/cybersecurity#Ouraspiration.
Avaliar post
nenhuma avaliação
Pedidos e comentários
O que pretende fazer?
Nota: O comentário está sempre relacionado com a entrada/produto atual. A sua mensagem será enviada para os nosso editores técnicos do Apoio online. Dentro de alguns dias, irá receber uma resposta caso o seu comentário assim justifique. Caso não tenhamos outras questões, não voltaremos a contactá-lo.
Suporte para a estatística
Através desta função os IDs obtidos no resultado da busca serão exibidos conforme o número desejado (formato .txt)

Gerar lista
Copiar URL
Exibir esta página em novo design
Cockpit mySupport