×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109767823, Entry date: 05/24/2019
(0)
Rate

Sales and delivery release for SIMATIC RF1070R including accessories

  • Entry
  • Associated product(s)
The new SIMATIC RF1070R Access Control Reader and the optionally fitted cables (for connecting to ET 200SP and RF170C) as well as a Config card have been released for sale and delivery with immediate effect. The products are available from stock.

SIMATIC RF1070R

 

Product description

Following the successful market launch of the SIMATIC RF1060R Access Control Reader , the SIMATIC RF1070R reader is now being introduced to the market.
This reader operates on the basis of proven standards ISO 14443 A/B and ISO 15693 , as well as on Legic Prime and Legic Advant.

 

With the SIMATIC RF1060R and RF1070R readers, Siemens provides an RFID-based solution which enables simple and versatile implementation of electronic authorization management.

The market is also increasingly demanding solutions with which access to equipment and machinery can be regulated with these ID cards – replacing the currently widespread island solutions.

Existing employee ID cards provide the basis for identification,
which increases user friendliness and minimizes costs.

 

Functional highlights and exceptional technical features

  • Individual control of access rights using existing employee ID cards

  • Diagnostics via 3-color LED status display

  • Secure and documented access to machines prevents operating errors

  • Simple integration into existing hardware (HMI devices and Panels)

  • Low installation depth thanks to slim design

  • Flexible cable design

  • Integration in TIA Portal

  • Reading and writing of data from/to ID/card

  • Creation of customer-specific reader parameterizations via the Config card 

  • Handling and storage of customized key material for data access in the reader

  • RS 232 serial interface for direct connection to ET 200SP,
    SIMATIC RF170C, PCs and third-party HMIs

For information about other industrial identification systems from Siemens, visit: www.siemens.com/ident


Ordering data 

Product name

Order number

SIMATIC RF1070R
Access Control Reader for
ISO 14443A/B, ISO 15693,
Legic Prime and Legic Advant

With USB and RS 232 interfaces

incl. 1.8 m USB connection cable

6GT2831-6BA50

 

 

Ordering data for accessories 

Product name

Order number

Card holder

for RF1060R / RF1070R

6GT2890-0CA00

USB cable 0.5 m
for RF1060R / RF1070R

6GT2891-0UE50

Config card

for RF1060R / RF1070R

6GT2300-0CC00-0AX0

Cable for connection to ET 200SP

for RF1070R

6GT2891-2UH30

Cable for connection to RF170C

for RF1070R

6GT2891-4UH20

 

Typical application areas

  • Controlled machine access
    - Logging of access data
    - Traceability of access and changes

  • Individual control of access rights
    - Definition of any number of user groups with different access rights

  • Integration in the company-wide industrial security concept

 

Additional information on the Internet: Industry Mall, product documentation RF1000

 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.