×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109767951, Entry date: 09/03/2019
(8)
Rate

SIMATIC S7-1200 / 1500: Encoderless Positioning with SINAMICS G

  • Entry
  • Associated product(s)
In most applications, measuring systems are used to determine position actual values; for example a motor encoder. There are also many applications where encoders are not necessary and in fact, in some cases, an encoder is not required at all. The subsequent application example discusses the various options and secondary conditions relating to encoderless positioning.

SIMATIC S7-1200 and S7-1500 automation systems support the controlled positioning of electrically driven axes. Technology objects are used for this purpose.

Communications to the SINAMICS drive system is established via standard telegrams according to the PROFIdrive profile. The motion control intelligence is embedded in the SIMATIC, where an application-specific setpoint profile is generated. The drive follows this setpoint profile, and position deviations are compensated using the position controller integrated in the SIMATIC.


Functionalities

The subsequent application example provides the following encoderless positioning functions:

  • Absolut or relative Positioning
  • Jog and setting-up operation
  • Active as well as passive referencing
  • Linear- and rotary axis 

Applications

Basic positioning axes with low demands placed on the positioning accuracy

  • Feeder and transport axes in conveyor systems

  • Compensation of speed dips when loads are transferred/transitioned; for example, for conveyor belts running one after the other

  • Position tracking functionality for conveyor systems

  • Feeding packages into sorting systems

 


 

Downloads

  Manual Encoderless Positioning (2,9 MB) 

 Registrierung notwendig  Software Encoderless Positioning (251,5 KB) 


Additional Keywords
motioncontrol_apc_applications, sensorless positioning

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit