×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109767965, Entry date: 06/03/2019
(2)
Rate

Firmware update version 5.2.4 for SCALANCE X-200

  • Entry
  • Associated product(s)
The SCALANCE X-200 firmware update version 5.2.4 can now be downloaded for free from Product Support.

The following security fixes and improvements are included:

  • Ruggedness against DOS attacks and broadcast load, e.g. ARP bursts, has been enhanced

  • Messages when accessing device configuration in PNIO operation have been adapted

  • Reliability of the sending of Link Check frames has been improved

  • Correction of SSA-557804: Mirror Port Isolation Vulnerability in SCALANCE X switches
    https://cert-portal.siemens.com/productcert/pdf/ssa-557804.pdf

  • Correction of SSA-646841 Recoverable Password Storage in SCALANCE X Switches
    https://cert-portal.siemens.com/productcert/pdf/ssa-646841.pdf

Security information:

  • This update contains safety-relevant changes which enhance robustness against possible attacks. We therefore recommend that you update the firmware.

Note: 
Use the following program versions if you wish to load or save configurations of SCALANCE X-200 IE-switches using STEP7 or TIA Portal:

  • STEP7 V5.6.3 HF3

  • TIA Portal V15.1.0 Update 2

The firmware update V5.2.4 has been released for upgrading the following product versions: 

Type

MLFB

Current ES

Current firmware update file

X224
X216
X212-2
X212-2LD

6GK5224-0BA00-2AA3
6GK5216-0BA00-2AA3
6GK5212-2BB00-2AA3
6GK5212-2BC00-2AA3

14
14
14
14

X200V2_V5.2.4.018.fwl

XF208
XF206-1
XF204-2
XF204

6GK5208-0BA00-2AF2
6GK5206-1BC00-2AF2
6GK5204-2BC00-2AF2
6GK5204-0BA00-2AF2

04
05
05
04

 

X208
X206-1
X206-1LD
X204-2
X204-2LD
X204-2FM

6GK5208-0BA10-2AA3
6GK5206-1BB10-2AA3
6GK5206-1BC10-2AA3
6GK5204-2BB10-2AA3
6GK5204-2BC10-2AA3
6GK5204-2BB11-2AA3

07
14
09
14
09
01

 

X208PRO
X204-2TS
X204-2LD TS

6GK5208-0HA10-2AA6
6GK5204-2BB10-2CA2
6GK5204-2BC10-2CA2

03
06
02

 

GSDML:  The current GSDML file can be downloaded by the device following installation of the firmware (see manual).

 

Third-party software – license conditions and copyright information

You can find the copyright information for the third-party software contained in this product, particularly open source software, as well as applicable license conditions of such third-party software in the ReadMe_OSS file.

Special note for resellers

The information and the license conditions in the Readme_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.
   Registrierung notwendig  SiemensSCALANCEX-200v2Firmware__5.2.4__READMEOSS_2019-05-17__16-05-26.html (690.5 KB)

You can download the file here.

 Registrierung notwendig  X200V2_V5.2.4.018.ZIP (3.6 MB) 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?