Firmware update version 5.2.4 for SCALANCE X-200
-
Entry
-
Associated product(s)
The following security fixes and improvements are included:
Ruggedness against DOS attacks and broadcast load, e.g. ARP bursts, has been enhanced
Messages when accessing device configuration in PNIO operation have been adapted
Reliability of the sending of Link Check frames has been improved
Correction of SSA-557804: Mirror Port Isolation Vulnerability in SCALANCE X switches
https://cert-portal.siemens.com/productcert/pdf/ssa-557804.pdfCorrection of SSA-646841 Recoverable Password Storage in SCALANCE X Switches
https://cert-portal.siemens.com/productcert/pdf/ssa-646841.pdf
Security information:
This update contains safety-relevant changes which enhance robustness against possible attacks. We therefore recommend that you update the firmware.
Note:
Use the following program versions if you wish to load or save configurations of SCALANCE X-200 IE-switches using STEP7 or TIA Portal:
STEP7 V5.6.3 HF3
TIA Portal V15.1.0 Update 2
The firmware update V5.2.4 has been released for upgrading the following product versions:
Type | MLFB | Current ES | Current firmware update file |
X224 | 6GK5224-0BA00-2AA3 | 14 | X200V2_V5.2.4.018.fwl |
XF208 | 6GK5208-0BA00-2AF2 | 04 |
|
X208 | 6GK5208-0BA10-2AA3 | 07 |
|
X208PRO | 6GK5208-0HA10-2AA6 | 03 |
|
GSDML: The current GSDML file can be downloaded by the device following installation of the firmware (see manual).
Third-party software – license conditions and copyright information
You can find the copyright information for the third-party software contained in this product, particularly open source software, as well as applicable license conditions of such third-party software in the ReadMe_OSS file.
Special note for resellers
The information and the license conditions in the Readme_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.
SiemensSCALANCEX-200v2Firmware__5.2.4__READMEOSS_2019-05-17__16-05-26.html (690.5 KB)
You can download the file here.
X200V2_V5.2.4.018.ZIP (3.6 MB)
- German
- Spanish
Entry belongs to product tree folder(s):
- Automation Technology Industrial Communication Industrial Ethernet Industrial Ethernet Layer 2 Switches SCALANCE X-200 managed SCALANCE X-200 managed
- Automation Technology Industrial Communication Industrial Ethernet Industrial Ethernet Layer 2 Switches SCALANCE X-200 managed SCALANCE XF-200 managed