×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 109768006, Entry date: 07/02/2019
(0)
Rate

Where can you find the HSP (Hardware Support Package) for the 1 SI CANopen module for the ET 200S?

  • Entry
  • Associated product(s)
The HSPs for the 1 SI CANopen modules are available on the website of HMS Industrial Networks.

Description
If you want to network CANopen devices to a distributed IO system of the SIMATIC ET 200S, you have to configure the 1 SI CANopen module in the ET 200S. Then you can control the serial CAN bus (Controller Area Network) via PROFIBUS or PROFINET.

You need the HSP 0019 to configure the 1 SI CANopen module in the ET 200S. The download for the HSP 0019 for your version of TIA Portal is available on the HMS Industrial Networks website.

Download
Via the link you open the HMS Industrial Networks website and click the download for your version of TIA Portal. Unpack the Zip file in a separate directory on your hard disk. Then you can update the hardware catalog in the TIA Portal.

1 SI CANopen Downloads

Ordering and Support
Please note that ordering, support and further questions about the module (missing HSP file for the TIA Portal version being used, for example) take place exclusively via HMS Industrial Networks. Therefore, please get in touch directly with HMS Industrial Networks for questions about this module. Contact details are available on this web page: Support for Ixxat Products.

Further Information
More information is available in the TIA Portal Information System under

Additional Keywords
HW Config, HW update, Update


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.