×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109768120, Entry date: 06/04/2019
(0)
Rate

Delivery release of communication modules 3RW59 for SIRIUS 3RW5 soft starters

  • Entry
  • Associated product(s)
SIRIUS 3RW5 soft starters – As versatile as your application. Available now for delivery: the new communication modules PROFINET high-feature (with integrated switch), EtherNet/IP and Modbus RTU.





Product description:

The new harmonized SIRIUS 3RW5 soft starter generation offers the right hardware for all requirements as well as individual expansions. The SIRIUS 3RW5 soft starters can be optionally expanded with a communication module (PROFINET, PROFIBUS, EtherNet/IP or Modbus). The new communication modules PROFINET high-feature (with integrated switch), EtherNet/IP and Modbus RTU complement the well-known portfolio PROFINET standard, PROFIBUS and Modbus TCP and leave no wishes open when connecting automation systems.

For up to date information, see: www.siemens.com/softstarter

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.