×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109768153, Entry date: 06/12/2019
(1)
Rate

Sales and delivery release TeleControl Server Basic V3.1 + Update 3 (V3.1.0.3) incl. download

  • Entry
  • Associated product(s)
Update 3 for the TeleControl Server Basic (TCSB) V3.1 control center software has been released for sale and delivery. The update will be made available for download for owners of a valid V3.1 license.  

1. Product description

The TeleControl Server Basic software connects up to 5,000 SIMATIC remote terminal units (RTUs) to a control center via mobile radio and Ethernet/Internet. Connection to the client takes place via OPC UA or OPC DA. This allows telecontrol solutions to be economically implemented in the fields of water/wastewater, logistics, maintenance and energy optimization.

 

TCSB V3.1 + Update 3 contains the following new functions:

  • Improvements for more stable operation of the system. When starting up the system, there could have been startup problems with TCSB services. This problem has been resolved.

  • Configuration for TCSB redundancy mode: OPC UA client access to the TCSB server cluster via the cluster IP address from NLB (Network Load Balancing) of the Windows operating system.

  • Additional approval for Windows 10 Pro, Enterprise (64-bit) V1903.

It is generally recommended to always use the most recent version.

 

The following operating system have been released for TCSB V3.1 + Update 3:

  • Windows 10 Enterprise LTSC (64-bit) V1809

  • Windows 10 Pro, Enterprise to V1903 (64-bit)

  • Windows 8.1 Pro (64-bit)

  • Windows 7 Pro, Ultimate, Enterprise + SP1 (64-bit)

  • Windows Server 2016 Standard, Datacenter (64-bit)

  • Windows Server 2012 R2 Standard (64-bit)

  • Windows Server 2008 R2 Standard + SP1 (64-bit)

 

TCSB V3.1.0.3 is tested with WinCC V7.5 and V7.4.

 

2. Ordering data (unchanged)

Product name

Order number

Standard licenses

 

TELECONTROL SERVER BASIC 8 V3.1

6NH9910-0AA31-0AA0

TELECONTROL SERVER BASIC 32 V3.1

6NH9910-0AA31-0AF0

TELECONTROL SERVER BASIC 64 V3.1

6NH9910-0AA31-0AB0

TELECONTROL SERVER BASIC 256 V3.1

6NH9910-0AA31-0AC0

TELECONTROL SERVER BASIC 1.000 V3.1

6NH9910-0AA31-0AD0

TELECONTROL SERVER BASIC 5.000 V3.1

6NH9910-0AA31-0AE0

Power packs for upgrading license scales

 

PP TELECONTROL SERVER BASIC 8 => 32 V3.1

6NH9910-0AA31-0AB1

PP TELECONTROL SERVER BASIC 32 => 64 V3.1

6NH9910-0AA31-0AF1

PP TELECONTROL SERVER BASIC 64 => 256 V3.1

6NH9910-0AA31-0AC1

PP TELECONTROL SERVER BASIC 256 => 1.000 V3.1

6NH9910-0AA31-0AD1

PP TELECONTROL SERVER BASIC 1.000 => 5.000 V3.1

6NH9910-0AA31-0AE1

Upgrade packages

 

TELECONTROL SERVER BASIC UPGR V3.1

Upgrade TCSB from V2 or V3.0 to V3.1

6NH9910-0AA31-0GA0

 

 

3. Download TCSB V3.1.0.3  

Third-party software – license conditions and copyright notes

You can find the copyright notes on the third-party software, especially Open Source Software, as well as applicable license conditions for this type of third-party software in the "OSS ReadMe" file.

Special note for resellers

The information and the license conditions included in the "OSS ReadMe" file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

  OSS_TCSB_99.pdf (1.1 MB)

You can download the TCSB V3.1.0.3 software package here:

 Registrierung notwendig  TeleControlServerBasic_V3_1_0_3.exe (1.2 GB)

 

 

4. Additional information

We offer an upgrade to V3.1 + Update 3 to owners of a TCSB V2 or V3.0 license: 6NH9910-0AA31-0GA0.

 

Previous versions:  

29 Aug. 2018: Approval / Download TeleControl Server Basic V3.1 + Update 1 (V3.1.0.1) for Demo Mode: 109760324 

11 April 2018: Sales and delivery release TeleControl Server Basic V3.1 + Update 1 (V3.1.0.1): 109757071 

19 Jan. 2018: Sales and delivery release TeleControl Server Basic V3.1: 109755199 

11 Oct. 2016: Sales and delivery release TeleControl Server Basic V3.0 + SP3: 109742130 

26 Feb. 2016: Sales and delivery release TeleControl Server Basic V3.0 + SP2: 109483118 

25 March 2015: Sales and delivery release TeleControl Server Basic V3.0 + SP1: 109475218 

12 Dec. 2014: Sales and delivery release TeleControl Server Basic V3: 94735146

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.