×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109768198, Entry date: 09/24/2019
(0)
Rate

Delivery release for SINAMICS G120X PN FDI Device Package V2.00.00

  • Entry
  • Associated product(s)
The product of SINAMICS G120X PN FDI Device Package V2.00.00 with Profinet (PN) interface has been released for delivery.

Description

The SINAMICS G120X PN Device Package V2.00.0 has been optimized and tested with SIMATIC Process Device Manager (SIMATIC PDM). It has not been certified to be used with 3rd party host software.

This version is developed for Service use case. The commissioning support is limited to the offline parameter list. The use of BOP or IOP-2 is required to commission the drive.

Downloads

FDI Device Package:  Registrierung notwendig  Siemens_AG.SINAMICS_G120X_V010100_.02.00.00.PROFINET.zip (3,6 MB)

SHA-512 checksum:  Registrierung notwendig  Siemens_AG.SINAMICS_G120X_V010100_.02.00.00.PROFINET.txt (1 KB) 

Readme file:  Registrierung notwendig  ReadMe.pdf (76,9 KB) 

Information about SHA-512 109483101


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.