×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109768536, Entry date: 06/25/2019
(0)
Rate

CNC Shopfloor Management Software- Sales and delivery release for Manage MyMachines /Remote V1.2

  • Entry
  • Associated product(s)
Version 1.2 of the "Manage MyMachines /Remote" MindSphere app on MindSphere V3.0 has been released for sales and delivery.

New features

  • Support for SINUMERIK 840D sl TCU embedded applications and 828D controllers*
  • Remote Step7 support enabling remote PLC access through Mindsphere*
  • Updated user interface enabling faster session initiation and management protocol

*For specific verisons and system requirements please refernce the Funtion Manual.

  Funtion Manual (2,5 MB)


The following components have been released for delivery:

Sales are exclusively via SISW. In countries where the SISW system has not yet been introduced, the following applies: Handling takes place in corresponding Lead Country. Please contact your Regional Manager in DI MC MTS S in order to clarify product ordering details.

 Product name SISW Product ID
Manage MyMachines /Remote MSMCMMM-R

 Prerequisites


 Product nameSISW Product ID 
 Manage MyMachinesMSMCMMM
 IoT Value Plan S / M / LMS11U5301, MS11U5302, MS11U5303

System Requirements

  • SINUMERIK Operate 4.5, 4.7, 4.8 on NCU/PCU for 840D sl (Detailed Versions in ReadMe)
  • SINUMERIK Operate 4.5, 4.7 on PPU for 828D (Detailed Versions in ReadMe)
  • Fanuc FOCAS2 Library (e.g. Fanuc31i)
  • SINUMERIK Integrate Client 02.00.00.13 and 03.00.00.13 supported (Detailed Verisons in ReadMe)
  • "Remote STEP 7" is available on SINUMERIK Operate under Linux.
  • "Remote STEP 7" is not supported by SINUMERIK 828D.

Operating PC

  • 1 GHz Processor
  • 4GB Ram
  • 1GB hard disk capacity
  • Screen resolution 1980x1080
  • Recommended Browser for visualization Google Chrome (PC/ Tablet)

For more details please refer to documentation below.

  ReadMe (117,9 KB)

For further information, please contact your Siemens representative at http://www.siemens.com/machine-tool-analytics.

Please note that SINUMERIK 840D sl and SINUMERIK 828D only allow one connection at a time (e.g. MindSphere or SINUMERIK Integrate). Application-based solutions are available for connecting further control types. You can obtain more information from your regional contact.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.