×
Siemens Industry Online Support
Siemens AG
Type de contribution : Informations sur le produit ID de la contribution : 109768636, Date de la contribution : 24/06/2019
(0)
Évaluer

Sales and delivery release SITRANS Library V9.2 for SIMATIC PCS 7 V9.0 SP1

  • Contribution
  • Concerne le/les produits(s)

We are glad to inform you that the SITRANS Library V9.2 for SIMATIC PCS 7 V9.0 SP1 is available for free download. The SITRANS Library simplifies the integration of SITRANS and SIPART field devices and optimizes the operation by use of the relevant faceplates.

With the latest version of SITRANS Library the library now supports the new PROFIBUS DP/PA versions of the Coriolis flowmeter SITRANS FC430.


The SITRANS Library V9.2 also supports the new system components of SIMATIC PCS 7 V9.0:

 SIMATIC ET200 SP HA  for SITRANS / SIPART Field devices with HART communication
 SIMATIC Compact Field Unit (CFU)  for SITRANS / SIPART Field devices with PROFIBUS PA communication

Benefits

The SITRANS Library V9.2 for SIMATIC PCS 7 V9.0 SP1 extends the standard functionality of the SIMATIC PCS 7 process control system concentrated in the SIMATIC PCS 7 Advanced Process Library (APL) with technological blocks and faceplates for device-specific functions of the SITRANS and SIPART field devices. This allows you to easily operate all device functions, such as the dosing of the SITRANS F M MAG6000 or SITRANS FC430, in one single faceplate. The SITRANS Library is based on the modern design of the Advanced Process Library (APL). Together with the APL, the SITRANS Library enables you to create harmonic solutions with a consistent look & feel and optimum use of the functions of the SITRANS and SIPART field devices in many industries. The SITRANS Library is a unique add-on to the existing SIMATIC PCS 7 libraries with unique benefits for the customer in combination of SITRANS and SIPART field devices and SIMATIC PCS 7.

It helps to accelerate the engineering process, reduces the time to market, and simplifies process control. In addition, operator functions (such as "dosing“ of the SITRANS F M MAG6000 and FC430) and process-related diagnostic information (such as “empty pipe detection” and “flow direction”) are provided.

The Version 9.2 contains function blocks and faceplates for the following devices:

 SITRANS F M MAG6000   PROFIBUS DP
 SITRANS F M MAG6000  PROFIBUS PA
 SITRANS LUT400  4...20mA with HART
 SITRANS PROBE LU240  4...20mA with HART
 SIPART PS2 4...20mA with HART
 SIPART PS2 PROFIBUS PA
 SITRANS TH300 4...20mA with HART
 SITRANS TR300 4...20mA with HART
 SITRANS TH320 4...20mA with HART
 SITRANS TH420 4...20mA with HART
 SITRANS TR320 4...20mA with HART
 SITRANS TR420 4...20mA with HART
 SITRANS P300 4...20mA with HART
 SITRANS P310 4...20mA with HART
 SITRANS P320  4...20mA with HART
 SITRANS P320  4...20mA with HART
 SITRANS P420  4...20mA with HART
 SITRANS P500 4...20mA with HART
 SITRANS P DSIII 4...20mA with HART
 SITRANS P DSIII PROFIBUS PA
 SITRANS FC430 4...20mA with HART
 SITRANS FC430                  *new* PROFIBUS DP
 SITRANS FC430                  *new* PROFIBUS PA
 SITRANS LR200 4...20mA with HART
 SITRANS LR200 PROFIBUS PA
 SITRANS LR250 4...20mA with HART
 SITRANS LR250 PROFIBUS PA
 SITRANS LR260 4...20mA with HART
 SITRANS LR260 PROFIBUS PA
 SITRANS LR560 4...20mA with HART
 SITRANS LR560 PROFIBUS PA
 Multiranger 200 PROFIBUS DP
 Hydoranger 200 PROFIBUS DP

Application

The SITRANS Library can be used in the following sectors of the process industry:

  • Chemical industry
  • Pharmaceutical industry
  • Water and wastewater
  • Glass and solar
  • Oil & gas
  • Food and beverage industry
  • Minerals and mining

Availabilty

With immediate effect the SITRANS Library V9.2 is available for free download: Free Download SITRANS Library

Documentation

The manuals for the SITRANS Library are available by using the following link: Manual 

Customer Support

Siemens offers service & support at each project phase, from planning stage through commissioning to maintenance and modernization. For an overview of the complete performance spectrum please visit: Customer Support

For an overview about the support entries for process instrumentation please visit: Process instrumentation.

Subscribe to our newsletter to receive the latest information on your product range. To register, click on the mySupport link mySupport

You can request help from our technical support (hotline) by sending a support request Support Request

Additional Information

For more information about the SITRANS Library please visit: SITRANS Library.

For more information about Process instrumentation please visit: Process instrumentation.

For more information about SIMATIC PCS 7 please visit SIMATIC PCS 7.

For further questions please contact Lukas Marschalek, DI PA PI PRM PT lukas.marschalek@siemens.com 

You can also contact your partner at your local Siemens office (Siemens partners on the Internet).


Download   info (152,5 KB) 

Notes relatives à la sécurité
La protection des installations, systèmes, machines et réseaux contre les cyber-menaces nécessite la réalisation (et le maintien continu) d'un concept global de sécurité IT à la pointe de la technique. Les produits et solutions Siemens ne constituent qu'un élément d'un tel concept. Pour plus d’informations sur la cyber-sécurité, rendez-vous sur
https://www.siemens.com/cybersecurity#Ouraspiration.