×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109768809, Entry date: 07/08/2019
(0)
Rate

Sales and delivery release SIMATIC RF310R, RF340R, RF350R, RF380R of the new generation with Ex approval (6GT2801-1BA10-0AX2, -2BA10-0AX2, -4BA10-0AX2, -3BA10-0AX2)

  • Entry
  • Associated product(s)
The SIMATIC RF310R, RF340R, RF350R and RF380R RFID readers of the new generation are available for delivery effective immediately with Ex approval for Zone 2 (Gases) and 22 (Dust). The approval certificates are valid for ATEX, IECEx and UL HAZ.LOC.




 
 


RF310R

 

RF340R
 
 

RF350R
 
 

RF380R
 


 

  



Product description

SIMATIC RF300 is a high-performance, inductive RFID system specially designed for use in industrial production for the control and optimization of material flow. Thanks to its compact dimensions, RF300 is the obvious choice for assembly lines, handling systems and workpiece carrier systems.

The system family is supplemented by the Ex variants for SIMATIC RF310R, RF340R, RF350R and RF380R. The approvals for the readers include the following standards:

  • ATEX conforming to EN 60079-0, EN 60079-7, EN 60079-11 (RF350R only), EN 60079-31
  • IECEx conforming to IEC 60079-0, IEC 60079-7, IEC 60079-11 (RF350R only), IEC 60079-31
  • UL HAZ.LOC. conforming to ANSI/ISA-12.12.01, CAN/CSA C22.2 No. 213, UL 60079-0, CAN/CSA-C22.2 No. 60079-0, UL 60079-7, CAN/CSA C22.2 No. 60079-7, UL 60079-11, CAN/CSA C22.2 NO. 60079-11 (RF350R only), UL 60079-31, CAN/CSA-C22.2 No. 60079-31

ATEX marking (RF310R, RF340R, RF380R):
  

 


II 3 G Ex ec IIB T4 Gc
II 3 D Ex tc IIIC T80 °C Dc
-25 °C < Ta < +70 °C
IP64
Un = DC 24 V, 60 mA (RF310R, RF340R), 130 mA (RF380R)


ATEX marking (RF350R):
 


 
II 3 G Ex ec [ic] IIB T4 Gc
II 3 D Ex tc [ic IIB Gc] IIIC T80 °C Dc
-25 °C < Ta < +70 °C
IP64
Un = DC 24 V, 60 mA


IECEx marking (RF310R, RF340R, RF380R):
Ex ec IIB T4 Gc
Ex tc IIIC T80 °C Dc
-25 °C < Ta < +70 °C
IP64
Un= DC 24 V, 60 mA
(RF310R, RF340R), 130 mA (RF380R)

IECEx marking (RF350R):
Ex ec [ic] IIB T4 Gc
Ex tc [ic IIB Gc] IIIC T80 °C Dc
-25 °C < Ta < +70 °C
IP64
Un= DC 24 V, 60 mA

UL HAZ. LOC. marking (RF310R, RF340R, RF380R):

 E223122
IND.CONT.EQ FOR HAZ.LOC.
Class I, Div. 2, Groups C and D;  


Class II, Div.2, Groups F and G.

AEx ec IIB T4 Gc, AEx tc IIIC T80°C Dc

Ex ec IIB T4 Gc, Ex tc IIIC T80°C Dc

-25 °C < Tamb. < +70 °C
IP64
Un= DC 24 V, 60 mA (RF310R, RF340R), 130mA (RF380R)

UL HAZ. LOC. marking (RF350R):

 E223122
IND.CONT.EQ FOR HAZ.LOC.
Class I, Div. 2, Groups C and D;  


Class II, Div.2, Groups F and G.

AEx ec [ic] IIB T4 Gc, AEx tc [ic IIB Gc] IIIC T80°C Dc X

Ex ec [ic] IIB T4 Gc X, Ex tc [ic IIB Gc] IIIC T80°C Dc X

-25 °C < Tamb. < +70 °C
IP64
Un= 24 V DC, 60 mA

 

 

Ordering data

 

Product name

Order number

SIMATIC RF300

Reader RF310R of the new generation

Special variant ATEX (Zone 2 and 22)

RS422/RS232 interface (3964R)

IP64, -25 to +70°C, 55x75x30 mm3

With integrated antenna

6GT2801-1BA10-0AX2

SIMATIC RF300

Reader RF340R of the new generation

Special variant ATEX (Zone 2 and 22)

RS422/RS232 interface (3964R)

IP64, -25 to +70 °C, 75x75x41 mm3

With integrated antenna

6GT2801-2BA10-0AX2

SIMATIC RF300

Reader RF350R of the new generation

Special variant ATEX (Zone 2 and 22)

RS422/RS232 interface (3964R)

IP64, -25 to +70 °C, 75x75x41 mm3

For external antenna

6GT2801-4BA10-0AX2

SIMATIC RF300

Reader RF380R of the new generation

Special variant ATEX (Zone 2 and 22)

RS422/RS232 interface (3964R)

IP64, -25 to +70 °C, 160x80x41 mm3

With integrated antenna

6GT2801-3BA10-0AX2

 

Typical application areas

  • Manufacturing industry (general)
  • Assembly lines and material flow control
  • Production control


 
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.