×
Siemens Industry Online Support
Siemens AG
Entry ID: 109769091, Entry date: 10/28/2019
(0)
Rate

SIVACON System Cubicles, System Lighting and System Air-Conditioning

  • Entry
The flexibility of the SIVACON 8MF system cubicles gives you a competitive edge. Thanks to the use of maintenance-free and energy-saving LED technology, SIVACON 8MR system lighting has a very long service life. Moreover, SIVACON 8MR system air-conditioning offers a comprehensive portfolio which can easily be adapted to meet customer requirements.

- You can find technical information further down on this page -

Simplify your control cabinet planning with the graphical configurator for SIVACON 8MF1

The configurator can be found under "Tools".



SIVACON 8MF system cubicles 

Much more than an enclosure: be it a data cabinet or a ventilated/unventilated basic cabinet

Highlights

- One system – many versions

- Flexible combinations

- Modified in line with requirements

- Customized development

- Just-in-time delivery

 

Suitable for your needs

With SIVACON 8MF system cubicles, you can count on a system that adapts to meet your needs. This wide range of control cubicles is used in mechanical engineering and plant building, control engineering, wind power, photovoltaics, and many other industries. Customers select from a host of standard versions, and they configure their cubicle themselves with the help of a flexible modular system, or they profit from tailor-made special solutions.




SIVACON 8MR system lighting

Optimum illumination

Thanks to use of the maintenance-free and energy-saving LED technology, the SIVACON 8MF/8MR system lighting has a very long useful life. By means of magnetic fixing, the lights can be fastened anywhere in steel cubicles without installation effort, thus ensuring optimum illumination. Electrical connection is established via a two-pin plug with a lock. This minimizes wiring effort at the customer's premises.


SIVACON 8MR system air-conditioning

Adaptive temperature control

The integrated SIVACON 8MR system air-conditioning portfolio can be adapted to all customer requirements. It is ideally suitable for control cubicles with restricted space conditions and a high density of built-in electrical/electronic components. Control cubicle heater units are used for uniform temperature control of control cubicles and enclosures with built-in electrical/electronic components. This avoids condensation or frost and consequent malfunctions. This is decisive for the availability and reliability of the control cubicle.

In control cubicles, depending on the ambient conditions (e.g. heat, cold, air humidity etc.), there may be a tendency to overheat or for mold to form. In such cases the cubicles should be air-conditioned. The following air-conditioning equipment is available for this purpose:

  • Filter fans
  • Air conditioners/cooling devices
  • Heat exchangers
  • Heaters/thermostats

When selecting individual air-conditioning components, the ambient temperature, the power losses of the installed devices, the maximum permissible device temperatures and the heat dissipation capacity of the cubicle used are the factors to be considered. In addition, it is necessary to take into account the required degree of protection.


We offer you flexible control cabinet installation with 2000 accessory elements and 90 enclosures:




Tools

Calculation tool:

SIMARIS therm helps you to correctly dimension the heat dissipation of control cabinets.

www.siemens.com/simaristherm


Configurator:

Simplify your control cabinet planning with the graphical configurator for SIVACON 8MF1: We offer you a portfolio comprising 2000 individual elements and 90 enclosure sizes.

www.siemens.com/lowvoltage/8mf1-configurator





Application example

Technical Basic Information - SIVACON 8MF1 system cubicle
More application examples in the Industry Online Support


Download

SIMARIS therm 2.5
More downloads in the Industry Online Support

Manuals


SIMARIS Software SIMARIS therm Planning Tool

SIMARIS Software SIMARIS therm Planning Tool


8MF1 system cubicles

8MF1 – Cable duct / standard mounting rail, cable clamping rail, cable fastening rail and telescopic rail
8MF1 – Door assembly kit for IP20 to IP40
8MF1 – Expansion accessories
8MF1 – Floor
8MF1 – Mounting plates
8MF1 – 19 inch fixed installation and swing frame
8MF1 - Rack
8MF1 – Walls
8MF1 – Earthquake accessories
8MF1 adapter elements for third-party wiring systems
8MF1 – Doors
More manuals for 8MF1


8MR system lighting

Compact Enclosure Light, 8MF4900
SIVACON sicube 8MF2 - Cabinet System
Quick Start Guide
More manuals for 8MF/8MR system lighting


8MR system air-conditioning

Air conditioner for electric enclosure
LED lights
Roof fans and roof ventilation IP54
Heating unit, HV (L)
Filter fan and outlet filter, IP5X and EMV
Heating unit, 8MR2110X
Temperature regulator 8MR217
PTC Heater
Touch-Safe PTC Fan Heater
Humidity regulator, 8MR2170
More manuals for 8MR system air-conditioning


Catalogs

Catalog - System Cubicles, System Lighting and System Air-Conditioning (Catalog Extract LV 10 • 10/2021)
Brochure - SIVACON 8MF1 system cubicles - As versatile as your requirements
Catalog LV 10 • 10/2021 - Low-Voltage Power Distribution and Electrical Installation Technology
More catalogs in the Industry Online Support

FAQs

Service & Support

Assistance with technical queries is provided at

Information in the Industry Online Support


You can find your local contact at

Contact database


Support request

Our product specialists are available to answer your technical queries at

www.siemens.com/lowvoltage/support-request


Certificates

General product approval
Declaration of Conformity
More certificates in the Industry Online Support


Data for your CAE/CAD system

2D/3D graphics

 2D graphics: Industry Image Database

3D model: Industry Image Database

CAE/CAD

Overview of data for CAE/CAD systems  

Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit