×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109769092, Entry date: 08/08/2019
(1)
Rate

Product discontinuation of SINAMICS G120 Power Module PM240 FSA-F

  • Entry
  • Associated product(s)
"Product discontinuation" is declared for the first generation of PM240 Power Modules for the SINAMICS G120 as of October 1, 2019. The PM240-2 will replace the previous series for applications up to 132 kW. Performance classes from 160 to 250 kW will continue to be available as SINAMICS G120 PM240.

Phase-out schedule

SINAMICS G120 PM240 Power Modules, frame sizes FSA to FSF 0.55 kW to132 kW will enter the "Product cancellation" phase on October 1, 2019. They are scheduled to be available as spare parts until October 1, 2026. The already successfully introduced SINAMICS Power Modules PM240-2 will succeed the PM240 Power Modules. 

Compatibility

As a result of the innovative design, the new power units are no longer compatible as spare parts for the previous power units regarding both size and shape. This  should be taken into consideration when installing the devices in the control cabinet. However,  they are hardware-compatible with the SINAMICS G120 CU2xx-2 Control Units, so that when a change is made, only the power unit has to be replaced.

Option compatibility

As a result of the improved power density, the power unit options are also no longer identical with those of the previous power unit. However, the 400 V power units from 18.5 kW and higher have as standard an integrated DC link reactor, so that an input reactor is no longer required. As a result of the rugged design of the new SINAMICS G120 PM240-2 power units, longer power cables can be used across the board for all frame sizes. Frame size FSF, for example, extends to 450 m without an output reactor, eliminating the need for expensive supplementary components. The PM240-2 also offers 200...240 V and 500...690 V versions.


New Article Numbers


The Article Numbers of the new SINAMICS 120 PM240-2 are not the same as the Article Numbers of the previous power modules. The new Article Numbers for 400 V are listed below:

Article No.

PM240 (old)


Rated power

Rated output current

Article No.

PM240-2 (new)

Frame size

380 V ... 480 V

kW (HO)

kW (LO)

kW (HO)

Hp

Irated (LO) in A

380 V ... 480 V

(new)

6SL3224-0BE13-7UA0

0.37

0.55

0.37

0.75

1.7

6SL3210-1PE11-8■L1

FSA

6SL3224-0BE15-5UA0

0.55

0.75

0.55

1.0

2.2

6SL3210-1PE12-3■L1

FSA

6SL3224-0BE17-5UA0

0.75

1.1

0.75

1.5

3.1

6SL3210-1PE13-2■L1

FSA

6SL3224-0BE21-1UA0

1.1

1.5

1.1

2.0

4.1

6SL3210-1PE14-3■L1

FSA

6SL3224-0BE21-5UA0

1.5

2.2

1.5

3.0

5.9

6SL3210-1PE16-1■L1

FSA

6SL3224-0BE22-2■A0

2.2

3

2.2

4.0

7.7

6SL321■-1PE18-0■L1

FSA

6SL3224-0BE23-0■A0

3

4

3

5.0

10.2

6SL3210-1PE21-1■L0

FSB

6SL3224-0BE24-0■A0

4

5.5

4

7.5

13.2

6SL3210-1PE21-4■L0

FSB

6SL3224-0BE25-5■A0

5.5

7.5

5.5

10

18

6SL321■-1PE21-8■L0

FSB

6SL3224-0BE27-5■A0

7.5

11

7.5

15

26

6SL3210-1PE22-7■L0

FSC

6SL3224-0BE31-1■A0

11

15

11

20

32

6SL321■-1PE23-3■L0

FSC

6SL3224-0BE31-5■A0

15

18.5

15

25

38

6SL3210-1PE23-8■L0

FSD

6SL3224-0BE31-8■A0

18.5

22

18.5

30

45

6SL3210-1PE24-5■L0

FSD

6SL3224-0BE32-2■A0

22

30

22

40

60

6SL3210-1PE26-0■L0

FSD

6SL3224-0BE33-0■A0

30

37

30

50

75

6SL3210-1PE27-5■L0

FSD

6SL3224-0BE33-7■A0

37

45

37

60

90

6SL3210-1PE28-8■L0

FSE

6SL3224-0BE34-5■A0

45

55

45

75

110

6SL3210-1PE31-1■L0

FSE

6SL3224-0BE35-5■A0

55

75

55

100

145

6SL3210-1PE31-5■L0

FSF

6SL3224-0BE37-5■A0

75

90

75

125

178

6SL3210-1PE31-8■L0

FSF

6SL3224-0BE38-8UA0

90

110

90

150

205

6SL3210-1PE32-1■L0

FSF

6SL3224-0BE41-1UA0

110

132

110

200

250

6SL3210-1PE32-5■L0

FSF

Heat sink versions

            ↑
Standard            0
Push Through            1

                              ↑

Integrated line filter

                              ↑


                              U

Unfiltered

                              U


                              A

Class A

                              A



At least firmware version V4.6 is required for operating the new SINAMICS G120 PM240-2 in frame sizes FSA to FSC with the SINAMICS G120 Control Units CU 2xx-2. For SINAMICS G120 Control Units in frame sizes FSD to FSF, firmware version V4.7 HF8 or higher is required. A corresponding upgrade is required for the configuration tools (e.g. StartDrive, Sizer, IOP etc.).

You can find more information on the SINAMICS PM240-2 in our product documentation.

For easy selection of our SINAMICS G120 and other components, follow the link to our Drives Technology Configurator page:


Technical queries

Our Technical Support Motion Control is there to support you with any technical questions or issues.

Phone: +49  ( 911 ) 895-7222

FAX:     +49 ( 911 ) 895-7223

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit