×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109769604, Entry date: 07/25/2019
(0)
Rate

Sales and delivery release antennas ANT12, ANT18 and ANT 30 (stainless steel version)

  • Entry
  • Associated product(s)
Effective immediately, the RFID antennas ANT 12, ANT 18 and ANT 30 in stainless stainless steel version have been released for sale and delivery and are available ex stock. They can be connected to the SIMATIC RF250R, SIMATIC RF350R readers as well as the handheld SIMATIC RF350M.

ANT 12 without connection cable
 

ANT 18 without connection cable
 

ANT 30 without connection cable


 1. Product description

The antennas ANT 12, ANT 18 and ANT 30 in stainless steel version are primarily intended for use in small assembly lines and for tool identification.

They can be connected to the proven SIMATIC RF250R, SIMATIC RF350R RFID readers and to the handheld SIMATIC RF350M.

 

The following properties distinguish the above-mentioned for use in rugged, industrial environments:

 

  •            Compact and small designs in stainless steel (V2A)
  •            Can be mounted flush in metal, circumferential clearance of 20 mm without any problems
  •            (see SIMATIC RF200/ RF300 System Manual)
  •            Operating temperature range from -20°C to +70°C
  •            High IP67 degree of protection
  •            Reading range max. 60 mm (depending on antenna, reader and transponder)
  •            Antenna connecting cable can be plugged in at both ends (straight M8 connector/ angled M8 connector), suitable for cable carriers, 3 m long


 

2. Ordering data

 

Product name

Order number

Antenna ANT12
stainless steel version
with 3 m connecting cable (6GT2391-0AH30)

The antenna connecting cable is included in the
scope of delivery of the antenna
and can be connected at both ends
(straight M8 connector / angled M8 connector).

6GT2398-1DC10

Antenna ANT12
stainless steel version
without connecting cable

6GT2398-1DC00

Antenna connecting cable 3 m
(M8 straight – M8 angled)

6GT2391-0AH30

Antenna ANT18
stainless steel version
with 3 m connecting cable (6GT2391-0AH30)

The antenna connecting cable is included in the
scope of delivery of the antenna
and can be connected at both ends
(straight M8 connector / angled M8 connector).

6GT2398-1DA10

Antenna ANT18
stainless steel version
without connecting cable

6GT2398-1DA00

Antenna connecting cable 3 m
(M8 straight – M8 angled)

6GT2391-0AH30

Antenna ANT30
stainless steel version
with 3 m connecting cable (6GT2391-0AH30)

The antenna connecting cable is included in the
scope of delivery of the antenna
and can be connected at both ends
(straight M8 connector / angled M8 connector).

6GT2398-1DD10

Antenna ANT30
stainless steel version
without connecting cable

6GT2398-1DD00

Antenna connecting cable 3 m
(M8 straight – M8 angled)

6GT2391-0AH30

 

3. Target application

Due to its compact design, the antennas can still be precisely positioned even in cramped conditions.

Typical areas of application are:

  •            Manufacturing industry (general)
  •            Assembly lines and material flow control
  •            Production control
  •            Tool identification
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.