×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109770094, Entry date: 08/12/2019
(2)
Rate

Update for PROFIsafe Starter Kit V3.5

  • Entry
  • Associated product(s)
The new PROFIsafe Starter Kit Version V3.5.1 is available ex store and for download for registered customers. The PROFIsafe driver included in the Starter Kit has been updated to V2.2.2.

The PROFIsafe Starter Kit V3.5.1 is compatible with version 2.6.1 of the PROFIsafe profile, as specified in IEC 61784-3-3.

Changes compared to the previous version

  • The product information about PROFIsafe Starter Kit V3.5 (entry ID: 109754405) is not relevant for the PROFIsafe Starter Kit V3.5.1.
  • The product information about the "PROFIsafe Driver V2.2.1 for F-Slaves" manual (entry ID: 109746310) is included in the "PROFIsafe Driver V2.2.2 for F-Slaves" .manual.

TÜV certification

License conditions

Download:

  • The download is available for registered customers in the entry 109770096


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.