×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 109770164, Entry date: 08/08/2019
(0)
Rate

I cannot find power values of 230V anti-condensation heating ( Z-option Q02 ) for 1MB1 motors of shaft height 71. In the catalog this shaft height is omitted even though such motors are produced.

  • Entry
  • Associated product(s)

For 1MB1 motors of shaft height 71 the standard heating is designed as can be seen below:


1MB1x1/x2/x3 (zones 2,21,22)        2x 7 W
1MB154x (zone 1 - Ex eb) 2x 7 W
1MB155x (zone 1 - Ex db eb)   1x 12,5 W

(2x7W means that there are two heating stripes – one for each winding side)




Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit