×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109770428, Entry date: 08/22/2019
(0)
Rate

Product cancellation / discontinuation: SIMATIC WinCC V7.0

  • Entry
  • Associated product(s)
Product cancellation / discontinuation is announced for the SIMATIC WinCC V7.0 (SP3) SCADA software, including all option packages and Powerpacks as of October 1, 2019.
As of October 1, 2019, product cancellation / discontinuation is announced for all products of the SIMATIC WinCC V7.0 SCADA software, including all option packages and Powerpacks. The same applies to the corresponding ASIA version of WinCC V7.0. The upgrade packages for updates to a more recent WinCC version are not affected.

SIMATIC WinCC is currently available in V7.5 (see delivery release: 109759993).

The WinCC V7.0 packages listed below will be deleted from the catalog and can then no longer be ordered.