×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109770899, Entry date: 08/28/2019
(3)
Rate

Download and sales/delivery release for SINEMA Remote Connect V2.0 SP1

  • Entry
  • Associated product(s)
V2.0 SP1 of SINEMA Remote Connect is hereby released effective immediately.

The following is offered for download:

  • Installation files for SINEMA Remote Connect Server V2.0 SP1
  • Installation files for SINEMA Remote Connect Client V2.0 Hotfix 2
  • Optional: VMWare Tools for installation via update routine
  • Optional: OSS packages used

The release of SINEMA Remote Connect SP1 contains security-related improvements that increase the stability of the product.

For maximum interoperability, we always recommend upgrading both the SINEMA Remote Connect Server and the SINEMA Remote Connect Client to the latest version.

 

 

1. Product description

New functions:

SINEMA Remote Connect Server V2.0 Service Pack 1

 

SINEMA Remote Connect Client V2.0 Hotfix 2

  • Performance improvements
  • Due to the above-mentioned improvements, an update of existing installations is recommended.

 

 

2. Ordering data

Product name

Functions

Order number

SINEMA Remote Connect Virtual Appliance V2.0

- Basic software package for 4  VPN connections

- SINEMA Remote Connect Client

6GK1720-1AH01-0BV0

SINEMA Remote Connect Upgrade 64

- Upgrade by 64
  VPN connections

6GK1722-1JH01-0BV0

SINEMA Remote Connect Upgrade 256

- Upgrade by 256
  VPN connections

6GK1722-1MH01-0BV0

SINEMA Remote Connect Upgrade 1024

- Upgrade by 1024
  VPN connections

6GK1722-1QH01-0BV0

SINEMA Remote Connect Client V2.0

- OpenVPN client for connection to
  SINEMA Remote Connect

6GK1721-1XG01-0AA0

 

Third-party software – license conditions and copyright information

You can find the copyright information for the third-party software contained in this product, particularly open source software, as well as applicable license conditions of such third-party software in the ReadMe_OSS file. 

Special note for resellers

The information and the license conditions in the Readme_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.


Client:   ReadMe_OSS_SINEMA-RC-Client_86.pdf (1.8 MB) 

Server:   ReadMe_OSS_SINEMA-RC-Server_86.pdf (451.3 MB)

Open VM tools:   ReadMe_OSS_SINEMA-RC-open-vm-tools_86.pdf (809.5 KB)

 

 

Files for downloading

Download Server V2.0.1.0  (SP1) (zip file)

 Registrierung notwendig  SINEMARC_V2.0.1.0-01.01.00.04.tar.zip (210.2 MB) 

Hash key (SHA256) for “SINEMARC_V2.0.1.0-01.01.00.04.tar.zip”
AB33956DA74AD41B83018577E98D9CC1C4CBC3DE18285505847460D5ECC137A1

 

Download Client V2.0.0.2 (HF2) (zip file)

 Registrierung notwendig  SINEMA_RC_Client_V2_0_0_2.zip (271.8 MB) 

Hash key (SHA256) for “SINEMA_RC_Client_V2_0_0_2.zip”
847021C4968012222574A997D43AF2DB15E341B1146327B86F3E8D89D37DEE8C

 

Optional:

Download VMware Tools V1.3.1 (ZIP file, also compatible with SINEMA RC Server V2.0 SP1)

 Registrierung notwendig  SRC_VmwareToolsPackages_1_3_1.zip (1.9 MB) 

Hash key (SHA256) for “SRC_VmwareToolsPackages_1_3_1.zip”
2D7051AB90119F513AA225AC04A28E80406116FEF2AE7E314A0BE07DE3E23A36

 

OSS package download (ZIP file)

 Registrierung notwendig  oss_packages_src_v2p0p1.zip (2.7 GB) 

Hash key (SHA256) for “oss_packages.zip”
285B4BCC56085A2E208FC06021A527308D2627D844E076CD8C58DA7041B674F4

 

Updating the server:

The description of the system update can be found in the operating instructions for SINEMA Remote Connect:  https://support.industry.siemens.com/cs/attachments/109482121/BA_SINEMA-RC-Server_0.pdf?

It is only possible to update to version 2.0 SP1 from V2.0; please note the corresponding information in the manual.

Version 2.0 SP1 is loaded via the server's WBM. Please ensure that your system (including documentation of all network settings) has been backed up and follow the instructions in the manual.

Existing VPN connections are terminated and the SINEMA RC server is restarted during a system update.
The connections are re-established after restarting.

 

Installation of the client: 

It is only possible to update to version 2.0 HF2 from V2.0 HF1; please note the corresponding information in the manual.

The current Windows updates are a prerequisite for installing the SINEMA Remote Connect Client.

Check whether your operating system is up to date before installing the SINEMA RC Client.

 

Please refer to the PMD system for export and customs-related information.


3. Contact

Contact for technical issues:
Customer Support,
Contact form

 
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.