×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109770995, Entry date: 09/09/2019
(5)
Rate

HWCN Exporter

  • Entry
  • Associated product(s)
The HWCN Exporter is used to export stations from STEP 7 / PCS 7 projects in order to use them for SIMIT.

Download
 Registrierung notwendig HWCNExport (208,2 KB)

Documentation
 Documentation (512,7 KB)

SHA256 Hash Code: 5034969661163E9EC7CC2F707C0DEF3E4CF6D7EDF9E1C4814F81F97C998D05D0
Information on SHA256

Installation guide
Software update / installation on the  engineering PC:

  1. Unpack the file "HWCNExport.zip" on your engineering PC.
  2. The HWCNExport application runs without any additional installation.

Note

This tool is part of SIMIT. The version provided here is an extended component and will be part of SIMIT V10.2.

Valid compatibilities
Software version Compatible versions 
HWCN B10.02.00.00_03.02.00.01
  • PCS 7 V9.0
  • TIA V15.1
  • STEP 7 V5.6 SP1 + HF1
  • SIMIT V10.x
  • Startdrive V15.1 


HWCN Exporter Changelog

Software versionNew functionality
HWCN B10.02.00.00_03.02.00.01Support of Startdrive V15.1 

 



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.