×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109771157, Entry date: 09/30/2019
(0)
Rate

Sales and delivery release: SINUMERIK 808D ADVANCED system software V4.92

  • Entry
  • Associated product(s)
The Software V4.92 for SINUMERIK 808D ADVANCED has been released for sales and delivery. The suitable PPU hardware: SINUMERIK 808D ADVANCED PPU 15x.3 and PPU 16x.3.
The new features in the V4.92 are as followed:

Only hardware version PPU 15x.3 and PPU 16x.3 can support V4.92.

Path on PridaNet

Component--> Information and data--> SINUMERIK 808D--> Software--> SINUMERIK 808D Software--> 808D system software V4.92

IMPORTANT: The CNC software V4.92 can only run on SINUMERIK 808D ADVANCED PPU 15x.3 and PPU 16x.3. For other hardware version,  V4.8 SP1 HF1 is the final version for PPU 16x.2, PPU 141.2 and PPU 141.3; V4.4 SP2 HF8 is the final version for PPU 141.1. This must be observed when updating.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.