×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109771561, Entry date: 11/08/2019
(0)
Rate

SICAM A8000 CP-8000, CP-8021, CP-8022 Package V15

  • Entry
  • Associated product(s)
Release Package V15 Firmware für SICAM A8000

Firmware update for

  • 6MF21010AB100AA0, CP-8000 24-60VDC -25 bis +70°C
  • 6MF21011AB100AA0, CP-8000 24-60VDC -40 bis +70°C
  • 6MF28021AA00, CP-8021 Master Module
  • 6MF28022AA00, CP-8022 Master Module mit GPRS

Previous Version

SICAM A8000 CP-8000, CP-8021, CP-8022 Package V1411


Installation Notes


The update of the firmware and (if necessary) of the associated adaption of the configuration can be performed with the SICAM TOOLBOX II or with SICAM WEB. The loading of the firmware is also possible without a tool, solely via the SD card.

Required user action via SICAM Device Manager:

The firmware files with the extensions * .bin and * .web, from the unzipped file BinaryUpdate.zip, can be stored on any PC directory and are imported into the target system via the menu item "Load firmware" in the SICAM Device Manager.
Only digitally signed firmwares are supported.

Required user action via SICAM TOOLBOX II:

To be able to perform an update, first the new firmware must be imported into the SICAM TOOLBOX II (firmware files from the unzipped file TBIIUpdate.zip). For the adaption of the configuration in the target device the settings must be upgraded in the OPM II (system technique), afterwards the firmware must be loaded into the target device.

Required user action via SICAM WEB:

The update of the firmware can be performed via the corresponding menu “Firmware update“. (Firmware files from the unzipped file BinaryUpdate.zip)

Required user action with SD card:

First the SD card must be removed from the target device, then the new firmware  (firmware files from the unzipped file BinaryUpdate.zip) can be copied into the directory “IN” of the SD card. Afterwards the SD card must be put into the target device, that thereupon performs a startup.


Releasenotes

 Registrierung notwendig  ReleaseNotes.zip (207,4 KB)

SICAM WEB Update

 Download unterliegt Exportcontrolle  SWEBUpdate.zip (27,2 MB)

SICAM TOOLBOX II Update

 Download unterliegt Exportcontrolle  TBIIUpdate.zip (37,8 MB)


Package Content

103MT0 Protection Master IEC60870-5-103 Version: 0501
TBII Update: 65012605.01
SWEB Update: S26-501-1_0501.bin


AGPMT0 AGP Coupling Master Version: 03
TBII Update: 65142603.
SWEB Update: S26-514-1_0300.bin


BMCUT0 BENNING MCU ASCII-Prot. (PP-M) Version: 0203
TBII Update: 85042602.03
SWEB Update: SC8-504-1_0203.bin


BPPT0 Point-Point Traffic IEC60870-5-101 Version: 0305
TBII Update: 65102603.05
SWEB Update: S26-510-1_0305.bin


COUMT0 Counter IEC61107,62056-21 Master Version: 03
TBII Update: 65152603.
SWEB Update: S26-515-1_0300.bin


CPC80 Central Processing/Communication Version: 15 **NEW**
TBII Update: 80802415.
SWEB Update: SC8-080-1_1500.bin


DIAST0 Dial-up Slave IEC60870-5-101 Version: 0301
TBII Update: 34822603.01
SWEB Update: S23-482-1_0301.bin


DNPiT1 DNP3/TCP Slave Version: 0230
TBII Update: 85062602.30
SWEB Update: SC8-506-1_0230.bin


DNPiT2 DNP3 TCP/IP Master Version: 0221
TBII Update: 85222602.21
SWEB Update: SC8-522-1_0221.bin


DNPMT0 DNP3 MTP-Master Version: 0210
TBII Update: 65162602.10
SWEB Update: S26-516-1_0210.bin


DNPST0 DNP3 MTP-Slave Version: 0630
TBII Update: 65042606.30
SWEB Update: S26-504-1_0630.bin


ET84 Ethernet Interface IEC60870-5-104 Version: 0510
TBII Update: 85012605.10
SWEB Update: SC8-501-1_0510.bin


ET85 Ethernet Interface IEC61850 Ed.2 Version: 0311
TBII Update: 85052603.11
SWEB Update: SC8-505-1_0311.bin


MBCiT0 MODBUS TCP/IP Master (Client) Version: 01
TBII Update: 85112601.
SWEB Update: SC8-511-1_0100.bin


MBSiT0 MODBUS TCP/IP Slave (Server) Version: 01
TBII Update: 85092601.
SWEB Update: SC8-509-1_0100.bin


MODMT2 GOULD MODBUS Master (FCM) Version: 0631 **NEW**
TBII Update: 85022606.31
SWEB Update: SC8-502-1_0631.bin


MODST0 GOULD MODBUS Slave Version: 0201
TBII Update: 65132602.01
SWEB Update: S26-513-1_0201.bin


OPUPT0 AMQP/MQTT (IOT) Version: 0301 **NEW**
TBII Update: 85072603.01
SWEB Update: SC8-507-1_0301.bin


OPUPT1 Mindsphere (IOT) Version: 01
TBII Update: 85082601.
SWEB Update: SC8-508-1_0100.bin


PCBST0 SK 1703 Multi-Point Slave MPT-S Version: 0201
TBII Update: 65112602.01
SWEB Update: S26-511-1_0201.bin


RP5UT1 ABB RP570/571 MPT-S Version: 03
TBII Update: 65122603.
SWEB Update: S26-512-1_0300.bin


SMST0 Protocol (ASCII), SMS-Alerting Version: 0301
TBII Update: 65062603.01
SWEB Update: S26-506-1_0301.bin


ST1ST0 SIEMENS SINAUT-ST1 MPT-S Version: 0301
TBII Update: 65052603.01
SWEB Update: S26-505-1_0301.bin


SWEB00 SICAM WEB Version: 0511
SWEB Update: SWEB0005.F11


TG8ST0 L&G TELEGYR 800 MPT-S Version: 0202
TBII Update: 65072602.02
SWEB Update: S26-507-1_0202.bin


UMPMT0 Multipoint Master IEC60870-5-101 Version: 0202
TBII Update: 65002602.02
SWEB Update: S26-500-1_0202.bin


UMPST0 Multipoint Slave IEC60870-5-101 Version: 0602
TBII Update: 34812606.02
SWEB Update: S23-481-1_0602.bin


USIO80 Universal Signal In-/Output Version: 07 **NEW**
TBII Update: 80992207.
SWEB Update: SC8-099-1_0700.bin


USIO81 Universal Signal In-/Output Version: 08 **NEW**
TBII Update: 80982208.
SWEB Update: SC8-098-1_0800.bin


Terms of Use

Reservation regarding future software downloads

The Software offered for download is currently provided free of charge. For the future, Siemens reserves the right to provide the Software against payment of a royalty fee..

General License Conditions

General_License_Conditions_Software

Third Party Software - Terms of License and Copyright

Open Source Software:
Among other things, this product contains Open Source Software that was developed by third parties. The Open Source Software included with this product and the relevant Open Source Software license agreement can be found in Readme_OSS. The Open Source Software program is protected by copyright. You are permitted to use the Open Source Software according to the Open Source Software license agreement.
You can download the Readme_OSS file here:

 Registrierung notwendig  ReadmeOSS.zip (115,1 KB)

Special Information for Resellers

The information and the license terms in the Readme_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party

Disclaimer regarding use of previous software versions

Siemens’ products and solutions undergo continuous development to remain leading in many fields of technology and to represent the state of the art. Siemens strongly recommends to apply product updates as soon as available and to always use the latest product versions.

Use of product versions that are no longer supported, and failure to apply latest updates may increase customer’s exposure to system degradation. By downloading unsupported product version the customer confirms that he operates this outdated product version at his own risk and responsibility and with full awareness of potential risks and consequences and confirms his conscious decision to abandon the enhancements available only with the current version as listed in [1]. The customer has read that he should actively plan the upgrade of his installed base to the latest supported product versions.

The Customer hereby explicitly agrees and accepts that Siemens does not cover any warranty or liability, explicitly or implicitly, regardless of any legal reason, for any damages or losses caused directly or indirectly by the use of outdated/unsupported product versions.
The Customer shall indemnify and hold Siemens harmless against any third-party claims existing or arising in this connection.[1] Weitere Informationen über Siemens ProductCERT und Siemens CERT

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.