SINAMICS Startdrive V16
-
Entry
-
Associated product(s)
Startdrive V16 can also be ordered as a DVD:
- Startdrive Basic V16: 6SL3072-4GA02-0XA0
- Startdrive Advanced V16: 6SL3072-4GA02-0XA5
- Startdrive Advanced V16 Upgrade: 6SL3072-4GA02-0XE5
- Software Update Service (SUS) for Startdrive: 6SL3072-4AA02-0XL8
SINAMICS DCC V16 is available as an optional package for Startdrive Basic and Advanced V16: 109771775
Third-party software - License terms
You can find the copyright information for third-party software contained in this product, particularly open source software, as well as the relevant license terms of such third-party software in the following file:
Readme_OSS_All_Languages.zip (3.4 MB)
Special note for resellers
The information and license conditions in the ReadMe_OSS.htm file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.
OSS source code
The OSS source code files are part of the download package and can be downloaded separately here:
OpenSourceSoftware.zip (2.7 MB)
Download
There is only one combined download package for Startdrive Basic V16 and Startdrive Advanced V16. Only the license key is required to use the Startdrive Advanced functionality. No further installation is required.
SINAMICS Startdrive V16 |
---|
SINAMICS Startdrive V16Related sales information 109771709 |
SINAMICS Startdrive V16 Update 1Related sales information 109774088 |
SINAMICS Startdrive V16 Update 2Related sales information 109778866 |
SINAMICS Startdrive V16 Update 3Related sales information: 109781202 |
SINAMICS Startdrive V16 Update 4Related sales information: 109782435 |
SINAMICS Startdrive V16 Update 5Related sales information: 109783725 |
SINAMICS Startdrive Basic can be used free of charge without having to enter a license key. However, for licensing reasons, you should be in possession of a SINAMICS Startdrive Basic license certificate (any version). If you do not have a license, you can either order the current SINAMICS Startdrive Basic version, including the license certificate, as a DVD, or download it. Startdrive supports the languages English, French, German, Italian, Spanish and Chinese (Simplified).
Installation procedure for Startdrive V16
- Download the attached files to a target directory on your hard disk.
- Please check that there are no spaces anywhere in the path name of this target directory.
- Start setup by calling "Startdrive_Advanced_V16.exe".
Important installation note on Windows 7:
Startdrive can only run on Windows operating systems that support the secure hash algorithm "SHA-2". However, "SHA-2" is only supported on Windows 7 after a security update (KB 3033929) has been installed. Please therefore make sure that you have the latest Windows security updates installed on your system.
Eliminated functional restrictions
Detailed information on the functional restrictions which have been eliminated is provided in the list of constraints 55416849
Data protection
Siemens observes standard data protection principles, in particular the principle of privacy by design. Further information on Startdrive compliance with the general data protectionregulation
Datenschutzgrundverordnung_deDE.pdf (84.1 KB)
Downloading previous versions
You can download previous versions of Startdrive V16 at 109760845 .
- German
- Chinese
- Spanish
- French
- Italian
Entry belongs to product tree folder(s):
- You have a technical question / problem: Ask the Technical Support
- You want to discuss in our forum and exchange experiences with other users
- You want to create CAx data for one or more products
- You would like to send us feedback on this Entry