×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109771736, Entry date: 11/06/2019
(0)
Rate

SINAMICS S210 firmware V5.2 HF5

  • Entry
  • Associated product(s)
You can find the SINAMICS S210 firmware version V5.2 HF5 for the 1AC 230V and 3AC 400V devices here. This version is the lowest version required for the 3AC 400V FSC devices.

Description


The version designation on the SD memory card is SINAMICS S210 V05.02.00.05.
The internal version number of the firmware is SINAMICS S210 V05.20.29.15.

When upgrading, please observe the instructions for the firmware update.


Third-party software – license conditions and copyright information

You can find the copyright notes on the third-party software included in this product, especially Open Source Software, as well as applicable license conditions for this type of third-party software in the READ_OSS.HTM file.

Special note for resellers

The notes and license conditions contained in the READ_OSS.HTM file must be passed on to the purchaser in order to avoid the reseller and purchaser from violating the licensing conditions.

Source code availability

Some license conditions of third-party software components used in this product may oblige us to provide you with the source text and other information for these components. You can find this information either directly on or within the product itself (e.g. on a mass storage medium, DVD). Should this not be possible due to technical reasons, Siemens will send you the OSS Source Code against payment of the handling expenses. Should you wish to receive the source code, please contact ourtechnical support.

 Registrierung notwendig  READ_OSS.ZIP (324.2 KB)


Secondary conditions for SINAMICS S210

  SINAMICS_S210_Secondary conditions_V52.pdf (75.2 KB) 
  SINAMICS_S210_Release_Notes_V52_HF5_EN.pdf (74.2 KB)



Instructions for updating the firmware of the SINAMICS S210 

  Firmware_Update_SINAMICS_S210_EN.pdf (274.2 KB)


SINAMICS S210 Firmware Version V5.2 HF5 for 1AC 230V and 3AC 400V devices

The following software can be downloaded:



Note

  • As of version V5.2, the SINAMICS S210 Runtime firmware as download is not currently subject to any export restrictions. This is because the output frequency has been limited to 550 Hz.It is not currently listed in the EU Dual-Use Regulation. (AL = N).
  • It is not a US product (ECCN = N).
  • Alternatively, a new memory card (SD card incl. firmware) with the following order number can be used:
  • Article No.: 6SL3054-4FC00-2BA0


List of faults and alarms

The "interruptlist_*.xml"s are not necessary for the correct operation of the firmware. They only contain a text-based export of the SINAMICS S210 "Interrupt messages" in "xml" format. This format ensures correct text-based representation, independent of the wide range of fonts that exist worldwide and means that they can be converted error-free into other formats.
This text-based export is occasionally requested by customers for further processing in their own applications or loading into external devices. As a consequence, no additional support can be provided here as far as the SINAMICS S210 product is concerned.
 Registrierung notwendig  Interrupt lists_S210_V52.zip (424.1 KB)



GSDML files for project integration in PROFINET configuration tools

PROFINET GSDML files are saved on the SINAMICS S210 SD card under the following path:
   ..\SIEMENS\SINAMICS\DATA\CFG

They can also be downloaded: (see  109752524  ).

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.