×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109772805, Entry date: 11/11/2019
(0)
Rate

Delivery release 19" module frame

  • Entry
  • Associated product(s)
The 19" module frame is used for the gateway from industrial installation cables to patch cables in the 19" control cabinet. The 19" module frame is released for delivery and is available ex stock.

1. Product description

The 19" module frame (a 19" height module) is used as the gateway from rugged industrial cables to patch technology in the 19" control cabinet.

The gateway can be used for copper lines with the IE FC Keystone RJ45 or for FO lines with the FO LC coupler.

The 19" module frame is mounted in the 19" control cabinet using the integrated mounting brackets. An additional grounding of the 19" module frame can be carried out using the supplied grounding cable.

The IE FC Keystone RJ45 or the FO LC Coupler is mounted by simple snapping into place in one of the 24 openings in the 19" module frame.

An integrated strain relief assembly can be used to relieve the strain on the supplied 19" module frame installation cables.

 

2. Ordering data

 

Product name

Order number

19" module frame

6GK1901-0AM00-0AA0

Additional products for integration in the 19" module frame

 

IE FC Keystone RJ45

6GK1901-0BE10-0AA0

FO LC coupler (pack of 5)

6GK1901-0RP10-0AA0

 

3. Intended use

 

  • Ideal solution for installation of RJ45 or LC FO connections in the 19" control cabinet
  • Time-saving and error-free installation due to snap-in technology
  • Interference-resistant RJ45 connector with rugged metal housing
  • Integrated and reliable shield contact and strain-relief assembly on the 19" module frame
  • Coordinated system made up of FastConnect cables, Keystone and LC FO couplers with corresponding UL approvals for the construction of rugged cable transitions in 19" design for industrial applications

 

4. Additional information 

 

 




IE FC Keystone RJ45
                       



 

FO LC coupler
 
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.