×
Siemens Industry Online Support
Siemens AG
文档类型 产品通知 文档编号 109772809, 文档发布日期 2019年11月25日
(1)
评估

Sales- and Delivery Release SINAMICS S210 and SIMOTICS S-1FK2 400V devices

  • 文档
  • 涉及产品
The new Drive System SINAMICS S210 with the SIMOTICS S-1FK2 motors in a 3AC 400V (3AC 200-480V) version is released for sales and delivery with immediate effect. In addition to the S210 FSA and FSB (0.4 kW - 2 kW) with the 1FK2 motors in SH 40 and 52 also the S210 FSC (3.5 kW - 7 kW) with the 1FK2 motors in SH 63 to 100 are available now.

Higher power output, easier engineering



Additional power variants are now available for the Sinamics S210 high-performance single-axis servo drive system for midrange applications in the 400V range (with wide-range power supply connection of 3AC 200 V to 480 V for worldwide use). The system is now available in the complete power range.

The existing output power range of 400 W to 2 kW (FSA and FSB) is expanded now with device variants from 3.5 kW to 7 kW (FSC) including the associated Simotics S-1FK2 servomotors with shaft heights 40 to 100 (1.27 to 40 Nm).

The three frame sizes can optionally be coupled via the DC link and the mains connection. The converter’s DC link coupling enables power compensation during dynamic acceleration and deceleration processes. This reduces the waste heat generated during braking via the integrated braking resistor and reduces the travel cycle of the individual axes.



Sinamics S210 can use Simatic S7-1500 Standard and Advanced Controllers as well as Simatic ET 200SP CPUs or Open Controllers for higher-level control, all connected via isochronous Profinet IRT. This connection is also possible with SIMOTION.

As with the 230V range the 400V converters also have integrated safety features: in addition to the standard functions, users can obtain an optional license to activate extended safety functions such as SLS, SSM, and SDI. These extended safety functions are also supported by the Simotics S-1FK2 motors and their encoders with a 22-bit resolution.



Simotics S-1FK2 servo motors, whether compact or highly dynamic depending on the user’s requirements, achieve maximum dynamic response and precision in conjunction with the rapid sampling and smart control algorithms of Sinamics S210 and a high-quality feedback system. All this is combined with low rotor inertia and high overload capacity. Therefore, they are suitable for a wide range of applications, such as machines for packaging, handling, wood and ceramic processing, digital printing etc.

The configuration and commissioning of the Sinamics S210 drive system have also been expanded: the TIA Selection Tool provides user-friendly support for the technical design of the components required for a drive task. Apart from simple direct commissioning via the converter’s web server, Sinamics Startdrive also enables engineering via TIA Portal (Version V15.1 with Update 2 1)). The tool for configuration, commissioning, and diagnostics has been optimized for consistent use of the benefits of TIA Portal – a common working environment for PLC, HMI, and drives.

Selection Sheet released types and voltage level SINAMICS S210 drive system:

  Selection_1FK2_S210_EN.pdf (571,3 KB) 

Catalog D32  (Release "October 2019" will be available middle of December 2019)


The latest Operating Instructions (09/2019) and documentation can be downloaded here:

Operating Instructions SINAMICS S210 und SIMOTICS S-1FK2

Documentation SINAMICS S210


3D STEP Files for 1FK2:

 Registrierung notwendig  3D_STEP_1FK2.zip (31,7 MB)

Dimension drawings and CAD models (2D/3D) will also be available in the DT-Configurator from presumably mid-November 2019: DT-Configurator 


Characteristics and curves 1FK2:

  Technical_Data_1FK2_S210_CN.pdf (1,6 MB)

Project sizing can be carried out with the TIA Selection Tool (Download Offline Version): TIA Selection Tool


1) The shaft heigth 63 HD is available in a newer Startdrive version only (approx. middle of December 2019).


安全性信息
为了保护技术基础设施、系统、机器和网络免受网络威胁,有必要实施并持续维护一个全面、最先进的IT安全方案。西门子的产品和解决方案构成了这一方案的一个要素。有关网络安全的更多信息,请访问
https://www.siemens.com/cybersecurity#Ouraspiration.
评估文档
无评估
请求和反馈
您想要做什么?
注意:反馈总是与当前的条目/产品相关。您的消息将被转发给我们在线支持团队的技术编辑们。如果我们需要就您的反馈提供答复,您将在几天内收到答复。如果没有其它问题,您将不会收到答复。