×
Siemens Industry Online Support
Siemens AG
Type bericht: Productmededeling ID van bericht: 109772867, Datum bericht: 11/13/2019
(2)
Beoordelen

Delivery release BRAUMAT / SISTAR V8.0

  • Bericht
  • Heeft betrekking op product(en)
BRAUMAT / SISTAR V8.0, the industry-specific control system especially for the control and monitoring of recipe-controlled production processes such as in the food, beverages and tobacco industries as well as for comparable batch-oriented production processes.

1. Overview of the range of functions

Based on the Siemens 'Totally Integrated Automation (TIA)' automation concept, BRAUMAT/SISTAR offers the following advantages and benefits for the reliable operation of the plant as well as for efficient and flexible engineering:

  • Robust and proven industrial standard components SIMATIC S7-1500 and SIMATIC S7-400
  • Modular control system with modern distributed server-client architecture
  • Increased availability through optional server redundancy
  • Flexible and simple integration of field devices and drives on the basis of PROFINET and PROFIBUS
  • Seamlessly scalable from the smallest unit up to a large plant network
  • Efficient and plant-wide engineering
  • Simple and quick system expansion and optimization in runtime 

2. What's new in V8.0?

Reporting

New batch reports

    • Individually configurable report templates with all possibilities of MS Excel
    • Simple assignment of the process values to the KOPs (key operating parameters) for the report 
    • Integral feature (no license is required)

Extended and convenient reporting with PM-Quality

    • Powerful reporting functions with PM-Quality as optional extension
    • Simple and convenient data connection to PM-Quality via SQL adapter
    • Additional license required for PM-Quality

HW Support

Route Control with S7-1500

    • Route Control is now also released for S7-1500

PCU cross coupling

    • Direct cross-coupling and data transfer between different PCUs (AS stations)
    • S7-1500 <-> S7-1500
    • S7-1500 -> S7-400

Support SIWAREX FTA 

    • A supplied visualization object provides the visualization in the process picture
    • Integrated in the recipe system
    • Fully automatic operation of single-component and multi-component weighing
    • Reproducible accuracy
    • Free assignment of components to silos and weighers
    • Setting the weighing parameters (e.g. coarse flow, fine flow, tolerances, calibration, etc.)
    • Optional control of the dosing valves by the system

Support of Software Controller

    • CPU 1507S
    • CPU 1505S (is part of the ET 200SP Open Controller, CPU1515SP PC2)
    • Enables new and more flexible system configurations

Integration of frequency converters

    • Based on BRAUMAT ICM incl. 'Faceplate-View'

Security

Extended User Management with PM-Logon as optional extension

    • Support of RFID card readers (LogIn/LogOut)
    • Connection to Microsoft Active Directory (domain management)
    • Additional license required for PM-LogOn

Encrypted communication

    • Encryption of the TCP-IP coupling for the terminal bus via "IPSec"

Simplified licensing

New Single Area Client
    • Attractively priced client for Lean and Full Edition for exclusive operations within the same area

License included for communication between PCU and IOS server
    • The 'Industrial Ethernet SOFTNET-S7 Basis' license is included in the scope of delivery

3. Software requirements


Supported operating systems

BRAUMAT / SISTAR V8.0 is released for the following operating systems:

  • Windows Embedded Standard 7 SP1 (32-bit)
  • Windows 7 Ultimate/Enterprise SP1 (64-bit)
  • Windows 10 Enterprise 2015 LTSB (64-bit)
  • Windows 10 Enterprise 2016 LTSB (64-bit)
  • Windows 10 Enterprise LTSC 2019
  • Windows Server 2008 R2 SP1 Standard Edition (64-bit)
  • Windows Server 2012 R2 Standard Edition (64-bit)
  • Windows Server 2016 Standard Edition (64-bit)
  • New since V8.0 Update 1: Windows Server 2016 Datacenter Edition (64 Bit)
  • New since V8.0 Update 1: Windows Server 2019 Standard / Datacenter Edition (64 Bit)


Note: Not all station types (e.g. IOS server or IOS client) are suitable for every operating system. You can find details in the enclosed readme document.


Required SIMATIC software

BRAUMAT/SISTAR V8.0 is released for the following STEP 7 versions:

  • SIMATIC STEP 7 V5.5 SP4 or higher / V5.6 (for S7-400)
  • SIMATIC STEP 7 Professional (TIA Portal) V15.1 (for S7-1500)


4. Readme

In the enclosed readme file you will find additional information on BRAUMAT/SISTAR V8.0.
You can view this file in portable document format (.pdf):
  BM80-readme.pdf (397,4 KB)


5. Ordering Data


The products with article numbers (order numbers) are listed in the attached file.
 Registrierung notwendig  BRAUMAT-SISTAR_V8.0_productlist__2021-02.xlsx (19,4 KB)



Nota's in verband met security
Ter bescherming van technische infrastructuur, systemen, machines en netwerken tegen digitale dreigingen is het noodzakelijk om een alomvattend 'IT Security' concept te implementeren (en continu te handhaven) dat overeenkomt met de huidige stand van de techniek. De producten en oplossingen van Siemens vormen slechts een klein deel van een dergelijk concept. Meer informatie over 'Cyber Security' vindt u op
https://www.siemens.com/cybersecurity#Ouraspiration.
Bericht beoordelen
geen beoordeling
Verzoeken en feedback
Wat wilt u doen?
Opmerking: de feedback heeft altijd betrekking op het actuele artikel/product. Uw bericht wordt naar de technische redacteurs van de Online Support gestuurd. We zullen binnen enkele dagen antwoorden als uw feedback dat vereist. Als we geen vragen meer hebben, zullen we geen antwoord meer sturen.