×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109773579, Entry date: 12/05/2019
(0)
Rate

Release of Update 1 for SINEMA server V14.0 SP2

  • Entry
  • Associated product(s)
Update 1 for SINEMA server V14 SP2 has been released and is available for download now.

1. Product description

Update 1 for SINEMA server V14.0 SP2 has been released and is available for download.

 

Update 1 contains the following improvements: 

  • Correction of display with regard to the C-Plug status of the SCALANCE X200 RNA

  • Correction of display of the SCALANCE X200 RNA error status (Fault LED)

  • Extension of the display for specific SCALANCE X200 RNA SNMP traps 

 

Additional information on SINEMA Server V14.0 SP2:

New features and changes as compared to earlier versions are described here: 109767377 

 

2. Security updates and improvements: 

This version contains security-relevant changes. We recommend upgrading the software. 

Resolution of Incidents




3. Installation requirement


The update can only be installed if SINEMA server V14.0 SP2 has already been installed.

Refer to the installation and usage notes in the following file:

  Registrierung notwendig  Liesmich.htm (87.0 KB) 

 Registrierung notwendig  Readme.htm (93.7 KB)

 

 

4. Download


Third-party software – license conditions and copyright information

You can find the copyright information for the third-party software contained in this product, particularly open source software, as well as applicable license conditions of such third-party software in the file OSS_SINEMAServer_V14SP2.pdf. 

Special note for resellers

The information and the license conditions in the OSS_SINEMAServer_V14SP2.pdf file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.
   OSS_SINEMAServer_V14_SP2_Update1.pdf (12.3 MB) 

 

You can find the source code of the Open Source Software here:

 Registrierung notwendig  Open_Source_Software.zip (19.9 MB)

 

Update 1 for SINEMA Server V14.0 SP2 (including 21-day trial license):
 Registrierung notwendig  SINEMA_Server_V14_SP2_Upd1.exe (170.5 MB)

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.