×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109774204, Entry date: 12/20/2019
(1)
Rate

Sales and Delivery Release TIM 1531 IRC V2.1.

  • Entry
  • Associated product(s)
The new firmware V2.1 for the product TIM 1531 IRC (6GK7543-1MX00-0XE0) is hereby released for delivery. The TIM 1531 IRC is used as stand-alone device and handles the data transmission via the telecontrol protocol SINAUT ST7, DNP3 or IEC 60870‑5‑101/104. The firmware is now available for download free of charge.

The module is scheduled for delivery as of the end of January 2020 with the new firmware.

Configuration 

The product TIM 1531 IRC can only be configured as a component of the SIMATIC S7‑1500 system with STEP 7 Professional (TIA Portal) as of V14 SP1.

To use the new functions, the product TIM 1531 IRC must be configured with TIA Portal V16. Please see the notes in the entry 109771628 regarding a patch required for the Telecontrol configuration with DNP3 and IEC 60870 in SIMATIC STEP 7 Professional / Basic V16

  

Firmware version V2.1 

Firmware V2.1 for the product TIM 1531 IRC contains new functions and product improvements concerning general operation of the module in the S7-1500 system. Therefore, performing an upgrade using a free firmware update is generally expedient and is recommended.

New functions

  • The product TIM 1531 IRC V2.1 has been released for operation on SIMATIC S7‑1500 R/H CPUs systems V2.6 and higher.
  • The product TIM 1531 IRC V2.1 has been released for operation on ET 200SP CPUs systems V2.5 and higher.
  • In the telecontrol protocol DNP3, the TIM 1531 IRC V2.1 supports the connection to a second redundant master system with the same DNP3 address that is operated as a disaster recovery server.

 

 


 


 

 

Third-party software – license conditions and copyright information

You can find the copyright information for the third-party software contained in this product, particularly open source software, as well as applicable license conditions of such third-party software in the ReadMe_OSS file.

Special note for resellers

The information and the license conditions in the Readme_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.
   OSS_TIM1531IRC-TI_76.pdf (318,2 KB) 

 

 

You can download the file here.

 Registrierung notwendig  6GK7_543-1MX00-0XE0_V02.01.08_OSS.zip (24,1 MB)

 


 
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.