×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109777120, Entry date: 07/05/2021
(2)
Rate

Firmware update for the expansion module Switched Ethernet PROFINET

  • Entry
  • Associated product(s)
The firmware update for the expansion module Switched Ethernet PROFINET 7KM93-0AE02-0AA0 is now available.

Note:

This firmware update can only be applied to the Expansion module Switched Ethernet PROFINET V3.0 (7KM9300-0AE02-0AA0), not for
7KM9300-0AE01-0AA0.


Third-party software - Licensing terms and copyright information

You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable licensing terms of such third-party software in the following overview table.

Special information for resellers

The information and the license terms must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.


 Article numberHardware version
Firmware version
Firmware download OSS information
Licensing terms 
Change log
7KM9300-0AE02-0AA0
 1 V3.0.4  Registrierung notwendig  7KM_PROFINET_V3_0_4.zip (4,9 MB)(SHA-256) *

 Registrierung notwendig  ReadMe_OSS_V3_0_4 (11,1 MB) 

 Registrierung notwendig  LicenseInfo_V3_0_4 (572,5 KB)

  • The Connection problem between DSP800 and PN-Module is fixed. 
  • Optimization of the task priorities for Modbus-RTU and -TCP 
  • Bugfixing: Vulnerabilities of IP-Stack are fixed. 
7KM9300-0AE02-0AA0 1 V3.0.2 - -
  • all 3VA moulded circuit breakers are communicating again after a disturbance on the 3VA-line 
  • possible to change IP-address and station name at the same time 
  • DS93 was corrected for 3VA via COM100/800 
  • Energy profile e3 works now for all PAC's, especially for PAC3220 

* Information about SHA-256:  109483101 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.