×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109778756, Entry date: 03/31/2020
(0)
Rate

Delivery release: SIMATIC TDC, SM500 DI/DQ

  • Entry
  • Associated product(s)
New signal module SIMATIC TDC SM500 DI/DQ

The new signal module SM500 DI/DQ offers digital in- and outputs. 


Features

The module provides

  • 16 digital inputs
  • 16 digital outputs
  • 2 LED for status display of SM500 DI/DQ
  • 6 LED can be individually controlled by means of function block BIQ8

Interface modules are to be used for connecting the module's in- and outputs to process values.


Notes

The new SM500 DI/DQ is not available in HW Config in D7-SYS V9.0 (and earlier versions).
Instead SM500 (6DD1640-0AH0) with only digital in- and outputs can be configured.

SM500 DI/DQ is spare part compatible to SM500 (6DD1640-0AH0) if no analog in- and outputs and encoder inputs are used.


Documentation

Hardware SIMATIC TDC, System manual 8776697 


Ordering data for accessories


TypeArtikelnummer 
Cable SC62 (50-pole/5*10-pole) 6DD1684-0GC0
Cable SC63 (50-pole/50-pole) 6DD1684-0GD0
Interface module SU12, 10 terminals, 1:1 6DD1681-0AJ1
Interface module SU13, 50 terminals, 1:1 6DD1681-0GK0
Interface module SB10, 8 DI or 8 DQ, LED, 1:1 6DD1681-0AE2
Interface module SB60, 8 DI, LED, electric isolation, 120V  6DD1681-0AF4
Interface module SB61, 8 DI, LED, electric isolation, 24V/48V 6DD1681-0EB3
Interface module SB70, 8 DQ, LED, electric isolation, 120V 6DD1681-0AG2
Interface module SB71, 8 DQ, LED, electric isolation, 24V/48V 6DD1681-0DH1
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.