×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109779106, Entry date: 04/09/2020
(4)
Rate

Delivery release: SIMATIC HMI Unified Comfort Panel

  • Entry
  • Associated product(s)
The new generation of high-end, 7–22-inch operator panels, part of the new Simatic WinCC Unified System, boasts numerous improvements over the predecessor devices – including in terms of user-friendliness and visualization.

SIMATIC HMI Unified Comfort Panels






The new generation of high-end, 7–22-inch operator panels, part of the new Simatic WinCC Unified System, boasts numerous improvements over the predecessor devices – including in terms of user-friendliness and visualization. 

Thanks to their capacitive glass front with multitouch technology, the Unified Comfort Panels are as convenient to use as a smartphone or tablet. The sharp colors and contrast improve the readability and ease of use. Visualization on the devices is based on the new Simatic WinCC Unified visualization system in TIA Portal and is suitable for scalable solutions, from machine-level applications to distributed SCADA solutions. This opens up many new opportunities and functionalities for the user – across all device sizes.

Brand-new to the Simatic HMI product portfolio is the option to expand functions with apps. Previously, HMI panels were used exclusively for visualization software. Thanks to the integration of Siemens Industrial Edge, users can now run other programs simultaneously alongside this standard device functionality. Project-specific requirements can thus be implemented quickly and easily


Discover the Unified Comfort Panels in 3D here:

https://new.siemens.com/content/dam/internet/siemens-com/global/products-services/automation/simatic-hmi/application-pages/8596_wincc-unified-ar_191120/3d-desktop.html 


Video:



Highlights at a glance

Performance

Improved hardware performance and higher system limits for significantly larger applications

Operation

Especially rugged multitouch technology optimized for industrial environments. 

Openness

The new SIMATIC HMI Unified Comfort Panels are Edge-enabled. This opens up completely new possibilities, such as functional expansion by using apps and the processing and analysis of data directly at the machine.

Industrial Security Integrated

The proprietary operating system based on SIMATIC Industrial OS offers maximum security. You can deactivate or uninstall the interfaces and system apps you don’t need. Despite their open structure and expandability, the panels are more secure than ever.

Powered by SIMATIC WinCC Unified

SIMATIC WinCC Unified is the fundamentally redesigned visualization software in the TIA Portal. Once components have been created, they can be used both for PC systems and on the SIMATIC HMI Unified Comfort Panels, which are part of the WinCC Unified System.

Edge-Enabled

All Unified Comfort Panels come with integrated Edge-functionality. 

Siemens Industrial Edge can be used in two different ways:

  • Device-managed Edge

Allows the user to expand the standard functionality with apps based on Docker technology. Those apps can be either managed on the device itself via web browser or remotely from another PC via an. The manageability allows the user to easily execute, start, stop and update apps independently from each other. This reduces software maintenance effort and ensures easy updateability as well as system stability.

Device Managed Edge is available by default starting from the delivery release and can be activated on the Control Panel of the Unified Comfort Panel. 

For a productive usage of Device-managed Edge, a license is required.

Order number for this license is: 6AV2170-2BA00-0AA0

  • Central-managed Edge

In addition to Device-managed Edge, the Unified Comfort Panel can also be managed centrally with the Siemens Industrial Edge Management System. After it’s onboarding, apps can be deployed centrally to several devices at once. This functionality will be available after the release of the Industrial Edge Management System.

Each connected device to the centrally-managed solution needs to be licensed. For more information see Siemens Industrial Edge.


Devices:

The SIMATIC HMI Unified Comfort Panels consist of six different display sizes devices. All devices come with the same number of hardware interfaces and the same functionality – just select the perfect device for your needs based on the screen size.

Each Unified Comfort Panel is available in two different design versions

  • The standard design comes with Siemens and SIMATIC HMI branding and a silver-colored aluminum frame.
  • The neutral design comes without any branding and with a black aluminum frame.
    The neutral design devices delivery release : 109780670 


The following devices are available:

Device

Display

Standard Design

MTP700 Unified Comfort

7.0''

6AV2128-3GB06-0AX0

MTP1000 Unified Comfort

10.1"

6AV2128-3KB06-0AX0

MTP1200 Unified Comfort

12.1"

6AV2128-3MB06-0AX0

MTP1500 Unified Comfort

15.6"

6AV2128-3QB06-0AX0

MTP1900 Unified Comfort

18.5"

6AV2128-3UB06-0AX0 

MTP2200 Unified Comfort

21.5"

6AV2128-3XB06-0AX0

Starter kit:

Content Starter kit:

  • Unified Comfort Panel
  • WinCC Unified Comfort (TIA-Portal)
  • EDGE Runtime Lizenz
  • Industrial Ethernet Cable for test purposes
  • SIMATIC SD-Indoor card 32 GB
  • protective films


Starter Kit for

Order number

MTP700

6AV2128-3GB06-0AP0

MTP1000

6AV2128-3KB06-0AP0

MTP1200

6AV2128-3MB06-0AP0

MTP1500

6AV2128-3QB06-0AP0

MTP1900

6AV2128-3UB06-0AP0

MTP2200

6AV2128-3XB06-0AP0


You can find the correspondig image here: 109746530 

Delivery Release  SIMATIC WinCC Unified V16 109771777 

Information: Updates für WinCC Unified Engineering V16  109777885 

Further Information:  Unified Comfort Panels 

http://www.siemens.com/unified-comfort-panels 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.