×
Siemens Industry Online Support
Siemens AG
文档类型 应用实例与扩展工具 文档编号 109779883, 文档发布日期 2020年6月9日
(1)
评估

S7-1500 with 3RW5 Soft Starter: Reading and writing data sets with HMI over MODBUS TCP/RTU

  • 文档
  • 涉及产品
This Application Example is only available in English. Application Example is only available in English. The new 3RW5 soft starters are as versatile as your application. All the 3RW5 soft starters now support communication via Modbus TCP and RTU and thus can be integrated in Automation Systems running Modbus protocol.

 

The document and sample project describe the parameterization and integration of a 3RW55 soft starter into a Modbus network with an S7-1500 PLC and Soft Starter ES V15.1 (TIA Portal).

 Registrierung notwendig  3RW5_Soft_Starter_Modbus_TCP_RTU.pdf (1,0 MB)

 Registrierung notwendig  3RW5MBTCPRTU.zip (18,3 MB)



评估文档
无评估
请求和反馈
您想要做什么?
注意:反馈总是与当前的条目/产品相关。您的消息将被转发给我们在线支持团队的技术编辑们。如果我们需要就您的反馈提供答复,您将在几天内收到答复。如果没有其它问题,您将不会收到答复。