×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109780378, Entry date: 06/10/2020
(0)
Rate

Announcement of product cancellation for SIMATIC WinAC RTX (F) 2010, S7-mEC and WinAC ODK V4.2

  • Entry
  • Associated product(s)
The product cancellation of SIMATIC WinAC RTX (F) 2010, S7-mEC, IPC bundles with WinAC RTX and WinAC ODK V4.2 will become effective on 1 October 2020.
As of 1 October 2020, licenses or modules can no longer be ordered. The spare parts availability for S7-mEC and EC31 also ends on this date. 

Order that have been received up until this date can be fulfilled until 18 December 2020. Any deliveries beyond this date are not possible.

Affected products

 Product

Article number

WinAC RTX 2010 

 

WinAC RTX 2010 

6ES7 671-0RC08-0YA0

WinAC RTX 2010 DL

6ES7 671-0RC08-0YG0

WinAC RTX 2010 Upgrade

6ES7 671-0RC08-0YE0

WinAC RTX 2010 Package

6ES7 671-0RC08-6YA0

WinAC RTX 2010 Update DVD

6ES7 671-0RC08-0YU8

WinAC RTX F 2010

 

WinAC RTX F 2010 

6ES7 671-1RC08-0YA0

WinAC RTX F 2010 DL 

6ES7 671-1RC08-0YG0

WinAC RTX F 2010 Upgrade

6ES7 671-1RC08-0YE0

WinAC RTX F 2010 Package 

6ES7 671-1RC08-6YA0

WinAC RTX F 2010 OEM Basic Package 

6ES7 671-1RC18-5YA0

WinAC RTX F 2010 OEM Extension Package 

6ES7 671-1RC18-5YB0

WinAC RTX F 2010 Update DVD 

6ES7 671-1RC08-0YU8

WinAC ODK V4.2

6ES7 806-1CC03-0BA0

S7-mEC, EC31

 

EC31

6ES7677-1DD10-0BA0

EC31-RTX

6ES7677-1DD10-0BB0

EC31-HMI/RTX 128 PT

6ES7677-1DD10-0BF0

EC31-HMI/RTX 512 PT

6ES7677-1DD10-0BG0

EC31-HMI/RTX 2k PT

6ES7677-1DD10-0BH0

S7-mEC, EM PC

6ES7677-1DD50-2AA0

S7-mEC, EM PCI-104

6ES7677-1DD60-1AA0

EC31-RTX F

6ES7677-1FD10-0FB0

 

Successor products

The SIMATIC S7-1500 Software Controller is available as successor product for SIMATIC WinAC RTX:



Product 

Article number 

CPU 1507S 

6ES7 672-7AC01-0YA0

CPU 1507S (DL) 

6ES7 672-7AC01-0YG0

CPU 1507S Package for IPC227E and IPC277E 

6ES7 672-7AC01-6YA0

CPU 1507S F 

6ES7 672-7FC01-0YA0

CPU 1507S F (DL)

6ES7 672-7FC01-0YG0

CPU 1507S F Package for IPC227E and IPC277E 

6ES7 672-7FC01-6YA0

CPU 1508S 

6ES7 672-8AC01-0YA0

CPU 1508S (DL)

6ES7 672-8AC01-0YG0

CPU 1508S F 

6ES7 672-8FC01-0YA0

CPU 1508S F (DL)

6ES7 672-8FC01-0YG0

ODK 1500S V2.5

6ES7 806-2CD03-0YA0

ODK 1500S V2.5 (DL) 

6ES7 806-2CD03-0YG0

 OEM packages upon request


Highlights of the S7-1500 Software Controller


  • Software Controller for implementing the functions of a SIMATIC S7-1500 Controller on a SIMATIC IPC
  • Use as a PC-based controller in machines with distributed I/O via PROFINET and PROFIBUS
  • Execution of functions and algorithms implemented with high-level languages under Windows (C/C++, C#, VB) and locally in the CPU 1507S (C/C++)
  • Integrated Motion Control functionality
  • Integrated web server for diagnostics with the option of creating user-defined web pages
  • OPC UA server (data access) and client as runtime option for easy connection of the software controller to Windows applications or third-party devices/systems
  • Improved security with know-how, copy and communications protection
  • Improved availability by decoupling of Windows
  • Windows-independent, fast startup
  • Operation with Windows 10 (64-bit) on SIMATIC IPC


Further information on the SIMATIC S7-1500 Software Controller with link to the online catalog and brochure:

www.siemens.com/software-controller 


Migration

The SIMATIC S7-1500 Software Controller innovates PC-based automation solutions and can therefore not be used as a fully compatible replacement product. Detailed instructions are provided as application example for migration:

  • Migration Guide - from SIMATIC WinAC RTX (F) 2010 to the SIMATIC S71500 Software Controller:  109478804 

Further information on the SIMATIC S7-1500 Software Controller is provided in the Siemens Industry Online Support:

Manual and current supplements to the manual for CPU 1507S and CPU 1507S F, including reference information about the supported SIMATIC IPC:

Technical specifications for CPU 1507S

Technical specifications for CPU 1507S F:

Technical specifications for CPU 1508S

Technical specifications for CPU 1508S F:


Note for PCS 7 users

The following PCS 7 products include SIMATIC WinAC RTX  2010 and are thus also affected by this phase-out declaration:


 Product

Article number 

 PCS 7 BOX RTX 

 6ES7 650-4Bxx0-3xxx (all WinAC RTX variants)

 SIMATIC PCS 7 AS RTX PROFIBUS 

 6ES7654-0UE23-0XX1

 SIMATIC PCS 7 AS RTX PROFINET 

 6ES7654-0UE23-0XX2

 SIMATIC PDM Maintenance Station 

 6ES7650-0RJ03-0YX0

 

We recommend that all users of SIMATIC PCS 7 AS RTX check a migration to the new entry-level system AS 410E.

Detailed information on AS 410E is provided in the catalog ST PCS 7 for PCS 7 V9.0:  109745632 

AS RTX will be substituted in a successor version for SIMATIC PDM MS V3.0  (6ES7650-0RJ03-0YX0).




Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.