×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109780472, Entry date: 07/02/2020
(4)
Rate

Fail-safe library LDrvSafe_PDCF for controlling Safety Integrated functions of the SIMATIC MICRO-DRIVE drive family via PROFIsafe

  • Entry
  • Associated product(s)
The library contains fail-safe S7 blocks for implementing various safety applications in which an S7-1200F/1500F and a SIMATIC MICRO-DRIVE PDC-F interact via PROFIsafe.

The library contains fail-safe S7 blocks for implementing various safety applications in which an S7-1200F/1500F and a SIMATIC MICRO-DRIVE PDC-F interact via PROFIsafe.

This library will help you in implementing various safety applications, such as simple control or evaluation of the SIMATIC MICRO-DRIVE safety functions via PROFIsafe, up to Safety Integrity Level 2 (EN 62061) or Performance Level d, Category 3 (ISO 13849-1).

Solution
Overview of available function blocks:

  • PROFIsafe control data (telegrams 30 and 31 for SIMATIC MICRO-DRIVE PDC-F)
  •  PROFIsafe status data (telegrams 30 and 31 for SIMATIC MICRO-DRIVE PDC-F)
 
Downloads
For TIA Portal V14 or higher
  Documentation (1001,6 KB)
 Download unterliegt Exportcontrolle  Library (529,1 KB)

Downloading and installing HSP0198
With HSP0198, the hardware catalog in STEP 7 (TIA Portal) can be updated for use with the PDC drive controller. The latest support packages for the various TIA Portal versions are available for download under Entry ID 72341852.

Additional Keywords
motioncontrol_apc_applications, S7-1200 F-CPU, S7-1500 F-CPU

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.