×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109780678, Entry date: 07/02/2020
(0)
Rate

Update: Bundles and Starter systems for SIMATIC IPC427E and IPC477E (PRO) - New WinCC Runtime Advanced and Software Controller versions

  • Entry
  • Associated product(s)
With immediate effect, the IPC Bundles and Starter systems for SIMATIC IPC427E and IPC477E (PRO) are delivered with new SIMATIC WinCC Runtime Advanced and SIMATIC S7-1500 Software Controller versions.

With immediate effect,  IPC427E and IPC477E  (PRO1) Bundles and Starter systems are delivered with the following preinstalled SIMATIC products:

  • SIMATIC WinCC Runtime Advanced V16 Update 1
  • SIMATIC S7-1500 Software Controller CPU 1507S Version 20.8


The existing software pre-installations are thus replaced.

The article numbers remain unchanged and now refer to the new versions.

Please note:

  • The SIMATIC IPC Starter systems are delivered without licenses. Depending on the requirements placed with regard to the project and the options required, different software packages are available which allow to obtain licenses which have been optimally tailored to the project.

  • The packages which are available for WinCC Runtime Advanced at attractive special prices are provided at the following entry ID: 99860269 

  • These "Software packages with SIMATIC IPC" are only available when being ordered simultaneously with a SIMATIC IPC respectively SIMATIC IPC Starter system.

 
The license for the SIMATIC S7-1500 Software Controller standard is issued when ordering the corresponding controller software:

SIMATIC S7-1500 Software Controller standard 

Article number

CPU 1507S V20.8 [Download] 

  6ES7672-7AC01-0YG0 

CPU 1507S V20.8 [DVD]

 6ES7672-7AC01-0YA0 


The IPC477E PRO is only available with Starter systems (no Bundles).

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.