×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109780794, Entry date: 07/16/2020
(2)
Rate

Delivery release: powerconfig V3.15

  • Entry
  • Associated product(s)
With powerconfig V3.15 an updated version of the commissioning and service software is now available for download. Powerconfig is available free of charge via the Siemens Service&Support Portal. Powerconfig provides add-ons and all functions of V3.14



Powerconfig supports all communication-capable electronic SENTRON devices.
Powerconfig V3.15 offers the following additional functions:

  • 7KN POWERCENTER 3000 V1.2 with
- PAC1600
- other Modbus devices
- Save the energy values
- Configure the periodic export of energy data via email

  • Firmware update of the PAC4200 and PAC3220 via the expansion module Switched Ethernet PROFINET V3.0
  • Firmware update for the current version of the 3VA TD400 and TD500
     

Target market:

Identical to previous powerconfig versions

 

Required hardware: 

  • CPU Intel Pentium IV, 3 GHz
  • RAM 2 GByte
  • Free disk space 750 MByte

Required software environment:

  • Microsoft Windows 7 Professional SP1 (32 Bit, 64 Bit)
  • Microsoft Windows 7 Ultimate SP1 (32 Bit, 64 Bit)
  • Microsoft Windows 8.1 Professional (64 Bit)
  • Microsoft Windows Server 2008 R2 (64 Bit)
  • Microsoft Windows Server 2012 (64 Bit)
  • Microsoft Windows Server 2016 (64 Bit)
  • Microsoft Windows 10 Pro (64 Bit)
  • Microsoft Windows 10 Enterprise (64 Bit)

Note:

To connect powerconfig to Bluetooth supported devices the Windows 10 build version shouldbe 1803 or above.

FrameworkMicrosoft .NET 4.7 must be installed.


Link:

https://support.industry.siemens.com/cs/ww/en/view/63452759


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.