×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109781892, Entry date: 09/09/2020
(0)
Rate

Product announcement and sales release: Expanded portfolio for SIMATIC TOP connect: SIMATIC S7-1500/ET 200MP 64-channel modules

  • Entry
  • Associated product(s)


Introduction

The expanded portfolio for SIMATIC S7-1500/ET 200MP 64-channel modules consists of the connecting cables with the lengths of 1.0m, 2.0m, 2.5m and 3m and two new versions of terminal modules for sinking output/sourcing input signals. These are released for worldwide distribution with immediate effect. This makes the product range of digital terminal modules (32 I/O) from SIMATIC TOP connect accessible for the new modules with 64 channels.

Reason for product development

  • SIMATIC TOP connect components suitable for the new 64-channel modules of S7-1500/ET 200MP
  • Consistency in the connection system with SIMATIC TOP connect fully modular connection
  • Fully modular connection system for the connection of digital signals using the terminal modules of SIMATIC TOP connect


Product description

  • Connecting cable:
    • 40-pin round cable unshielded
    • 40-pin IDC connector for the connection to the 64-channel modules (X10/X11)
    • 50-pin IDC connector for connection to the terminal modules of SIMATIC TOP connect for 32 I/Os
    • 4 versions in the lengths 1.0m, 2.0m, 2.5m and 3.0m

 

  • Terminal modules: 2 new versions, especially for the 64-channel modules
    • For sinking/sourcing input signals
    • With LEDs for the signals and potential active high
    • Connection technology of the signals via screw-type or push-in terminal
    • In single-wire connection system with potential feed

 

  • Product features:
    • SIMATIC TOP connect now also for SIMATIC S7-1500/ET 200MP 64-channel modules 
      For versatile use on site 
    • Connecting cable  
      For simple and reliably tested connection between module and terminal module
    • Optimal laying behavior  
      for easy use in the cable duct thanks to flexible bending characteristics
    • Terminal modules  
      for the standardized connection of field signals
    • Connection terminals field side
      Screw-type or push-in terminals for safe connection
    • The standard
      consistent system cabling for the SIMATIC S7
    • Tested quality 
      for error-free operation

...wire safely and quickly with SIMATIC TOP connect.

Customer benefits

  • Implementation of different connection concepts for digital signals
    • Single-wire connection
    • Three-wire connection
  • Quick mounting of the terminal modules on the DIN rail
    -> Snap on entire modules onto the DIN rail instead of individual terminal blocks
  • Consistent connection concept of the field signals 
    -> Single connection for the SIMATIC S7-1500
  • UL/CSA certifications
    -> Applicable for all standard applications worldwide

Replacement and compatibility

  • Not applicable, as no previous products available

Responsible for sales

  • Delivery and group business DI PA PP
  • VGBK R315, FAGR 9394

Contact

  • Sales:                                            DI PA, RD/RG / group manager in charge
  • Product Management DI PA PRM:   Jürgen Drechsel
  • Technical support:                       www.siemens.com/automation/service&support


Documentation/Sales support


Product Master Data

  • Stored in the PMD with MLFB


Fields of application (control)

  • All industries and applications in which SIMATIC S7 64-channel modules with digital signals are used
    • SIMATIC S7-1500/ET 200MP


Sales targets/Marketing strategy

  • Coverage of the new 64-channel modules of SIMATIC S7-1500/ET 200MP
  • Opening up new markets and applications for SIMATIC TOP connect
  • Increase in volume through enhanced awareness and expanded portfolio


Planned start of delivery

  • 1 September 2020


Order, delivery, service

 

ORGID

Order processing: EC Nuremberg (DF LOG)

AV000624

Warranty and repair according to the services listed in "Siemens Industry Online Support"

 


Article number and price

Type

Article number

List price/unit

Connecting cable length 1.0 m

6ES7923-5BB00-0GB0

EUR 44.00

Connecting cable length 2.0 m

6ES7923-5BC00-0GB0

EUR 46.50

Connecting cable length 2.5 m

6ES7923-5BC50-0GB0

EUR 47.50

Connecting cable length 3.0 m

6ES7923-5BD00-0GB0

EUR 49.00

Connection module TP1 DI-M read 32 channels screw terminal

6ES7924-2AK20-0BA0

EUR 53.00

Connection module TP1 DI-M read 32 channels push-in terminal

6ES7924-2AK20-0BC0

EUR 53.00

Terminal module TP1 M Signal     32 channels screw-type terminal

6ES7924-2AM20-0BA0

EUR 53.00

Terminal module TP1 M Signal     32 channels push-in terminal

6ES7924-2AM20-0BC0

EUR 53.00

 

 





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.