×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109782507, Entry date: 10/12/2020
(0)
Rate

Delivery Release: Expanded portfolio for SIMATIC TOP connect: SIMATIC S7-1500 / ET200MP 64-channel modules

  • Entry
  • Associated product(s)

Introduction

The expanded portfolio for SIMATIC S7-1500/ET 200MP 64-channel modules consists of the connecting cables with the lengths of 1.0m, 2.0m, 2.5m and 3m and two new versions of terminal modules for sinking output/sourcing input signals. These are released for delivery from the Logistics Center Nuremberg with immediate effect. This makes the product range of digital terminal modules (32 I/O) from SIMATIC TOP connect accessible for the new modules with 64 channels.

Product highlights portfolio extension for the SIMATIC S7-1500/ET200MP 64-channel modules

  • SIMATIC TOP connect components suitable for the new 64-channel modules of S7-1500/ET 200MP
  • Consistency in the connection system with SIMATIC TOP connect fully modular connection
  • Fully modular connection system for the connection of digital signals using the terminal modules of SIMATIC TOP connect
  • Tested components for fault-free connection

Product description

  • Connecting cable:
    • 40-pole round cable unshielded
    • 40-pin IDC connector for the connection to the 64-channel modules (X10/X11)
    • 50-pin IDC connector for connection to the terminal modules of SIMATIC TOP connect for 32 I/Os
    • 4 versions in the lengths 1.0m, 2.0m, 2.5m and 3.0m

  • Terminal modules: 2 new versions, especially for the 64-channel modules
    • For sinking output/sourcing input signals
    • With LEDs for the signals and potential active high
    • Connection technology of the signals via screw-type or push-in terminal
    • In single-wire connection system with potential feed

  • Product features:
    • SIMATIC TOP connect now also for SIMATIC S7-1500/ET 200MP 64-channel modules 
      For versatile use on site 
    • Connecting cable  
      For simple and reliably tested connection between module and terminal module
    • Optimal laying behavior  
      for easy use in the cable duct thanks to flexible bending characteristics
    • Terminal modules  
      for the standardized connection of field signals
    • Connection terminals field side
      Screw-type or push-in terminals for safe connection
    • The standard
      consistent system cabling for the SIMATIC S7
    • Tested quality 
      for error-free operation

...wire safely and quickly with SIMATIC TOP connect.

Article number

Product description

6ES7924-2AK20-0BA0

Terminal module TP1 32 channels, sourcing input with LED, screw-type terminal

6ES7924-2AK20-0BC0

Terminal module TP1 32 channels, sourcing input with LED, push-in terminal

6ES7924-2AM20-0BA0

Terminal module TP1 32 channels, sinking output with LED, screw-type terminal

6ES7924-2AM20-0BC0

Terminal module TP1 32 channels, sinking output with LED, push-in terminal

6ES7923-5BB00-0GB0

Connecting cable 40-pole to 50-pole, 1.0m unshielded

6ES7923-5BC00-0GB0

Connecting cable 40-pole to 50-pole, 2.0m unshielded

6ES7923-5BC50-0GB0

Connecting cable 40-pole to 50-pole, 2.5m unshielded

6ES7923-5BD00-0GB0Connecting cable 40-pole to 50-pole, 3.0m unshielded 


Customer benefits

  • Implementation of different connection concepts for digital signals
    • Single-wire connection
    • Three-wire connection
  • Quick mounting of the terminal modules on the DIN rail
    -> Snap on entire modules onto the DIN rail instead of individual terminal blocks
  • Consistent connection concept of the field signals 
    -> Single connection for the SIMATIC S7-1500
  • UL/CSA certifications
    -> Applicable for all standard applications worldwide

Replacement and compatibility

  • Not applicable, as no previous products available

Additional information




Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.