×
Siemens Industry Online Support
Siemens AG
Type bericht: Download ID van bericht: 109783154, Datum bericht: 11/05/2020
(144)
Beoordelen

Download for LOGO! 8.3 Software Upgrade

  • Bericht
  • Heeft betrekking op product(en)
Download and installation instructions for the LOGO! Soft Comfort Upgrade to the Version V8.3.
The upgrade contains:
  • Upgrade for LOGO! Soft Comfort to the Version V8.3 including LOGO! Web Editor V1.1
  • LOGO! Web Editor V1.1 separately
  • LOGO! Access Tool

Installation instructions for the LOGO! Soft Comfort Upgrade to the Version V8.3:

The predecessor version of LOGO! Soft Comfort on PC is required for installation. Alternatively, you can also use an existing LOGO! Soft Comfort DVD during the installation.

What's new with LOGO! Soft Comfort V8.3:
  • TLS-encrypted program transfer to LOGO! 8.3
  • The program transfer to LOGO! 8.3 can additionally be secured with a password.
  • Support of high-resolution display through three settable zoom factors
  • Quality display with password assignment
  • Improved display for LOGO! 8 in the hardware selection
  • Wizard for cloud connection
  • Configuration of the cloud data using the known dialogs including import/export of the data table from/into the CSV file
  • Configuration with LOGO! Soft Comfort V8.3 for LOGO! TDE V8.3
  • Representation of the TDE display in the online test
  • Compatibility with all existing LOGO! basic units 

The order number for LOGO! Soft Comfort remains unchanged. The stock at Export Center will be sold out.

Note: A DAMEX check is required to download the free upgrade to SIOS (FAQ: Support ID 109744535)

What's new with LOGO! Web Editor Version V1.1:

  • Additional controls in LWE V1.1:
    (User-defined login page, PDF documents, push-buttons, tacho display, trend display, iFrame for IP cameras)
  • Additional design options (font size and color, different character sets)
  • Dashboard creation and upload as AWS web app to AWS
  • Easy change between display as local web server and AWS IoT devices
  • Support of several AWS IoT devices in one project
  • TLS-encrypted transfer to LOGO! 8.3 basic units
  • Automatic note upon attempt to transfer large projects (reduction of images) 

Note:

A DAMEX check is required to download the Web Editor V1.1. (FAQ: Support ID 109744535)

License conditions and disclaimers for Open Source software

You can find license conditions and disclaimers for Open Source software
in the file "ReadMe_OSS :    Registrierung notwendig  Readme_OSS.zip (1,1 MB)



Compatibility notes:

The LOGO! Web Editor Version V1.1 also allows to create user-defined web pages for LOGO! 8.2. The additional controls, except the user-defined web page and PDF documents, as well as the additional design options can also be used with the user-defined web server of LOGO! 8.2 basic units.

Note: A DAMEX check is required to download the LOGO! Web Editor. (FAQ: Support ID 109744535)

Upgrade for LOGO! Soft Comfort to the Version V8.3, including LOGO! Web Editor V1.1

Operating system

Link to the DL

SHA256*

Windows 32-bit

 Download unterliegt Exportcontrolle  lsc_v83_win32.zip (865,4 MB)

939FA2ACFD5FD8DA109DCF4645B1088ED4D956391EC01566A52CB97FE3FA9C28

Windows 64-bit

 Download unterliegt Exportcontrolle  lsc_v83_win64.zip (470,9 MB)

9ABBED591D7CED6D8B27720ADA80FE94E25F1DA51080508ACCA639F0A84A02A6

Linux 32-bit

 Download unterliegt Exportcontrolle  lsc_v83_linux32.zip (532,3 MB)

100B232CF3A1C44340E9F8F61CF1DC9642A88AF1EE44228F161F2D627F49ECFB

Linux 64-bit

 Download unterliegt Exportcontrolle  lsc_v83_linux64.zip (529,3 MB)

412D05BA0104FD880F57AC742D6F4BFF7D960D5CC631AC1AEC047FBAA0881D43

MacOSX

 Download unterliegt Exportcontrolle  lsc_v83_macosx.zip (212,7 MB)

0899DAD7C884B5083C289E8AC4317AFB92DD7C3063EDCBC84FC9EAD66462602A

 *   How do you determine the SHA-256 or SHA-512 checksum of a file? : 109483101 


Download for LOGO! Web Editor separately (without LOGO! Soft Comfort Upgrade) for the operating systems Win32/64, Linux32/64 and MacOSC.

Link to the LWE DL and SHA256 Info

 Download unterliegt Exportcontrolle  lwe_v1_1.zip (662,0 MB)

SHA256:  11EF1813FB1AD688C0119A76E9895EEFDCC59FB85E87162E7DBC6CEE88000466

Note: A DAMEX check is required to download the Web Editor V1.1. (FAQ: Support ID 109744535)


Download for LOGO! Access Tool (Microsoft Excel Add-in)

Link to LAT DL and SHA256 Info

 Download unterliegt Exportcontrolle  logo_access_tool.zip (2,1 MB)


SHA256:  270E705F6B44F68EBFCBB1D4BE5D15AD8F75806459B67E6F30908A4EAC02B0A9  

Note: A DAMEX check is required to download the LOGO! Access Tool. (FAQ: Support ID 109744535)








Nota's in verband met security
Ter bescherming van technische infrastructuur, systemen, machines en netwerken tegen digitale dreigingen is het noodzakelijk om een alomvattend 'IT Security' concept te implementeren (en continu te handhaven) dat overeenkomt met de huidige stand van de techniek. De producten en oplossingen van Siemens vormen slechts een klein deel van een dergelijk concept. Meer informatie over 'Cyber Security' vindt u op
https://www.siemens.com/cybersecurity#Ouraspiration.
Bericht beoordelen
geen beoordeling
Verzoeken en feedback
Wat wilt u doen?
Opmerking: de feedback heeft altijd betrekking op het actuele artikel/product. Uw bericht wordt naar de technische redacteurs van de Online Support gestuurd. We zullen binnen enkele dagen antwoorden als uw feedback dat vereist. Als we geen vragen meer hebben, zullen we geen antwoord meer sturen.
Ondersteuning voor de statistieken
Met deze functie worden de ID's van het zoekresultaat in het gewenste aantal geëxporteerd (formaat .txt)

Lijst maken
URL kopiëren
Deze pagina in de nieuwe lay-out tonen
mySupport cockpit
Themapagina's voor dit bericht