×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109783392, Entry date: 11/12/2020
(1)
Rate

Delivery release: SENTRON powerconfig for mobile devices V2.2

  • Entry
  • Associated product(s)
SENTRON powerconfig software for the commissioning and maintenance of SENTRON breakers and measurement devices with communication interface is now also available as a mobile application for smartphones and tablets with Bluetooth interface.


SENTRON powerconfig for mobile devices V2.2


The SENTRON powerconfig software for commissioning and maintenance of SENTRON breakers and measurement devices for smartphones and tablets, based on Android Version V6.0 and higher as well for Apple devices with iOS12 or iOS13 is now available with Bluetooth interface.

SENTRON powerconfig V2.2 for mobile devices supports measurement values and status, plus parameters of breakers, via wireless LAN (IEEE802.11) of

  • Measuring devices PAC3200 and PAC3200T, PAC33220, PAC2200 and PAC4200 as well as 7KM PAC3120, PAC3100 via serial interface.
  • MCCB 3VA2 and 3VA6 with COM100/COM800 (Molded Case Circuit Breakers)
  • For 3VA2/3VA6 also Health indicator and  Remaining lifetime will be displayed for firmware V4.4 and higher. 
  • ACB 3WL with COM35 (Air Circuit Breaker).

The captured device can be stored in a powerconfig project (*.splx file) and transferred to powerconfig V3.16 on PC for further usage, e.g. reusing, archiving and printing.

Furthermore, SENTRON powerconfig V2.2 for mobile devices can be connected to 
 
  • MCCB 3VA2 and 3VA6
  • ACB 3WL

via Bluetooth and test device TD400 (MLFB: 3VW9011-0AT40, 3VW9011-0AT41) for data exchange.

This means, measurement values can displayed as well as status and parameters of 3VA and 3WL can be displayed.

Parameters of 3VA and 3WL can be set and changed via TD400 and Bluetooth. 

Target market:

Identical to powerconfig

Link:

Appstore GooglePlay
 https://apps.apple.com/us/app/sentron-powerconfig/id1468891015  https://play.google.com/store/apps/details?id=com.siemens.sentron 





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.