×
Siemens Industry Online Support
Siemens AG
Type de contribution : Informations sur le produit ID de la contribution : 109784866, Date de la contribution : 18/12/2020
(0)
Évaluer

Delivery release for Decentral Drive System SINAMICS G115D Step 2 with SINAMICS G115D motor mounted and SINAMICS G115D wall mounted

  • Contribution
  • Concerne le/les produits(s)
With immediate effect, the Decentral Drive System SINAMICS G115D Step 2 with SINAMICS G115D motor mounted and SINAMICS G115D wall mounted has been released for delivery.

Brief product description

SINAMICS G115D - Overview

The decentral drive system SINAMICS G115D is a fully configured and ready to connect solution which comprises of inverter, motor and gear.

The system supports asynchronous motors with effciency class IE3 or high efficient synchronous reluctance motors with efficiency class IE4.
Easy engineering enables world wide operation with consistent performance.
The new drive system meets all demands of conveyor applilcations - from simple speed control up to demanding sensorless vector control.
Built-in functions like High-Low-speed switching, Quick Stop or End switch Logic  specially qualify the SINAMICS G115D for conveyor applications.
For applications where Safety is required the SINAMICS G115D has built-in Safety function STO (Safe Torque Off) which can be realized without additional external means.
The SINAMICS G115D is available as wall mounted and motor mounted variant.


SINAMICS G115D wall mounted


SINAMICS G115D wall mounted (model without repair switch, Local Remote Control)


SINAMICS G115D motor mounted



SINAMICS G115D motor mounted (model for cable gland mounting)


Overview of available variants in step 2

 

SINAMICS G115D motor mounted

SINAMICS G115D wall mounted

Power range

FSA: 0,37 – 1,5 kW
FSB: 2,2 – 4 kW

FSA: 0,37 – 1,5 kW
FSB: 2,2 – 4 kW
FSC: 5,5 – 7,5 kW

Communication

Profinet, AS-Interface, I/O control

Options (separate)

Gland installation kits
Quickon Nut
Quickon Connector
Cover kit
G115D SAM interface kit

Options (integrated)

-                                       

Repair switch
Local remote control

Spare parts

Spare part kit

Spare part kit
Replacement fan for FSB / FSC


Features of SIMOGEAR 2KJ8 geared motors

Gear types

Helical, Bevel, Parallel shaft, Helical worm, Monorail gear

Gear sizes

19 – 89

Motor types

Asynchronous motors (IE3),

Synchronous reluctance motors (IE4)

Frame sizes [mm]

71 - 132

80 - 112

Power range

0,37 – 7,5 kW

0,55 – 4 kW

Important options

Holding brakes, temperature sensor Pt1000
Options for extended ambient temperature
   -20 °C up to +55 °C
   -30 °C up to +40 °C



Highlights and customer benefit


 Feature / Function Customer  benefit

Out-of-the-Box approach / easy to order and useReduced costs and efforts due to pre-commisioning in factory
New design: one compact deviceEasy to install and exchange – same electronic module for all drives
Full integration into TIA Portal (Startdrive) and optimized Webserver (SAM) via Smart Access ModuleFaster and easier commissioning process with improved user friendly wizards
Finely graduated inverter-motor power rangeThree operating ranges offer an optimal cost/ performance ratio
Ready for worl wide use and operationReduces configuration and order effort of the system including its components
Optimized design: extended operating temperature range from -30 to 40 …55˚CExtended operation range, also in deep freeze applications
Integrated Safety STO SIL 2 / PROFIsafe Easy and conformant certification process
Compatible with MindConnect portfolioFit for digitalization and for cloud based analytics
Plug-in connector system or cable gland connection from three sidesFlexible connecting variants for installation, service and maintenance

 

Fields of application/ typical applications

SINAMICS G115D addresses conveyor applications in Intralogistic, airports as well as in some areas in Automotive and Food & Beverage




Supplementary conditions / functional restrictions

Supplementary conditions

Start of delivery for the SINAMICS G115D will include SINAMICS pool firmware V4.7 SP13.
SINAMICS G115D can be configured with Startdrive V16 Update 4.

Functional restrictions

The following features are not supported in this delivery release:

  1. SINAMICS G115D wall mounted and motor mounted with Quickon or MQ15 connector cannot be used for applications where UL certification is required
  2. Gear types D39 / Z39 for use with motor frame size 112 are not supported for the SINAMICS G115D system


Marketing and Promotion 

Tools

Engineering

Commissioning
  • Startdrive V16 Update 4 - Download 109771710 

Precondition

Start of delivery for the SINAMICS G115D includes SINAMICS Pool firmware V4.7 SP13. 
The SINAMICS G115D can be configured with Startdrive V16 Update 4.

Documentation     

Cables 


Notes relatives à la sécurité
La protection des installations, systèmes, machines et réseaux contre les cyber-menaces nécessite la réalisation (et le maintien continu) d'un concept global de sécurité IT à la pointe de la technique. Les produits et solutions Siemens ne constituent qu'un élément d'un tel concept. Pour plus d’informations sur la cyber-sécurité, rendez-vous sur
https://www.siemens.com/cybersecurity#Ouraspiration.
Évaluer la contribution
pas d'évaluation
Requêtes et commentaires
Que voulez-vous faire ?
Remarque : l’avis se réfère toujours à la contribution présente / au produit présent. Votre message est envoyé aux rédacteurs de l’Online Support. D’ici quelques jours, vous obtiendrez une réponse de notre part, si votre avis le requiert. Si pour nous tout est clarifié, nous ne vous répondrons pas.
Aide pour la statistique
Cette fonction permet de délivrer les identifiants des résultats de la recherche selon la quantité souhaitée (format .txt).

Générer une liste
Copier l'URL
Afficher cette page dans le nouveau design
Poste de commande mySupport