×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109799906, Entry date: 09/21/2021
(1)
Rate

Sales release of new interconnection variants for SINAMICS G115D motor mounted and SINAMICS G115D wall mounted

  • Entry
  • Associated product(s)
With immediate effect, new interconnection variants have been released for sales for SINAMICS G115D motor mounted and SINAMICS G115D wall mounted.

New connection variants

There are various connection variants available for SINAMICS G115D. In addition to the existing connection variants the following new variants will be added:

SINAMICS G115D wall mounted:

Variant 1:

  • MLFB: 6SL352x-xXR0x-xAx0
  • AC400V: cable gland
  • DC24V1: cable gland
  • Digital inputs and ooutputs: M12
  • Communication2:  M12
  • Motor: Q8/0

Variant 2:

  • MLFB: 6SL352x-xXR1x-xAx0
  • AC400V: cable gland
  • DC24V12xM12
  • Digital inputs and outputs: M12
  • Communication2:  M12
  • Motor: cable gland

SINAMICS G115D motor mounted:

Variant 3 (analogue to variant 2):

  • MLFB: 2KJ8xxx-xxxxx-xxxx-Z V07
  • AC400V: cable gland
  • DC24V12xM12
  • Digital inputs and outputs: M12
  • Communication2:  M12
  • Position of communication (view on drive side): left

Variant 4 (analogue to variant 2):

  • MLFB: 2KJ8xxx-xxxxx-xxxx-Z V08
  • AC400V: cable gland
  • DC24V12xM12
  • Digital inputs and outputs: M12
  • Communication2:  M12
  • Position of communication (view on drive side): right

1) M12-Power not applicable AS-i variant (according to the AS-i specification, the 24V are supplied via the fieldbus. Redundant to 6SL352x-xXA6x-xAA0 resp. 2KJ8xxx-xxxxx-xDxx-Z V04/V05)

2) M12 communication not applicable for IO variant


Marketing und Promotion

For further product information see SIOS articles 109784866109795277 and on the homepage SINAMICS G115D.


Selection and Engineering

As preview, extract from catalogue D31.2 with the marked new variants:

 wandmontiertmotormontiert 



Available from 10/2021:


Commissioning


Documentation


Interconnection

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.